2297293 - ELR W3- 24DC/500AC- 2
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Low-voltage switch technology
Contactor (LV)
Solid state relay
Powered by
CAD模型選擇
{phoenix_contact/27/37/10/14/2297293.prj},{NB=2297293},{MANUID=2297293},{AAF040=0.420},{AAC966=575},{AAC964=48},{AAP621=3},{AAB470=2},{AAB475=2},{BAC752=19.200},{BAC693=30},{AAO663=4046356175654},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85364900},{AAO676=2297293},{DESCSHORT=Solid-state reversing contactor},{DESCLONG=Three-phase solid-state reversing contactor with 24 V DC input, 2 A output current, zero voltage switch, optionally with thermal fuse},{MANUTYPEDESC=ELR W3- 24DC/500AC- 2},{PREVIEW=../../../_pool_/ad/21/102856_2000_int_04.png},{AAP798=DIN EN 50178, EN 60947},{BAB392=UL approval},{BAC050=DC},{BAD715=Yes},{AAW338=Solid-state reversing contactor}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
AAF040
net weight
[kg]
AAC966
Max. operating voltage
[V]
AAC964
min. operating voltage
[V]
BAC050
Type of actuation
ⁿ/ₐ
AAP621
Number of phases
ⁿ/ₐ
BAD715
suitable for series installation
ⁿ/ₐ
AAB470
Rated operating current Ie with AC-1
[A]
AAB475
Rated operating current Ie with AC-3
[A]
BAC752
Min. control voltage 1
[V]
BAC693
Max. control voltage 1
[V]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2297293
2297293
Solid-state reversing con...
Three-phase solid-state r...
ELR W3- 24DC/500AC- 2
DIN EN 50178, EN 60947
UL approval
0.420
575
48
DC
3
Yes
2
2
19.200
30
4046356175654
Solid-state reversing con...
Three-phase solid-state r...
ELR W3- 24DC/500AC- 2
4063151
4046356175654
Phoenix Contact GmbH & Co...
3
1
1
1
1
85364900
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表