您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23185. - Straight Clamps, slotted, with adjustable counter piece
Halder
Standard Parts
Clamping Elements
EH 23185. Straight Clamps, slotted, with adjustable counter piece
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_23185_spann_mit_verstbare/eh_23185_asmtab.prj},{NB=EH 23185.0017 Spanneisen (25.2)},{BESTNR=23185.0017},{D1=17},{H1=25.2},{H2=20},{A1=36},{A2=17},{A3=21},{B1=55},{B2=41},{L1=150},{L2=35},{L3=36},{S=12},{NUT=12,14,16,18},{SK=40},{G=1490},{H1Y=25.2},{H1X=70},{PPATH=eh_23185_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
Nominal dim.
[mm]
H2
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
B1
[mm]
B2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
S
[mm]
NUT
Nut
ⁿ/ₐ
SK
Clamping force max.
[kN]
G
Weight
[g]
EH 23185.0013 Straight Cl...
23185.0013
13
18
27
12
17
44
30
115
25
30
11
10,12,14
30
640
EH 23185.0017 Straight Cl...
23185.0017
17
20
36
17
21
55
41
150
35
36
12
12,14,16,18
40
1490
EH 23185.0021 Straight Cl...
23185.0021
21
30
42
20
27
62
30
187
44
44
14
16,18,20,22
60
2250
EH 23185.0025 Straight Cl...
23185.0025
25
31
51
24
34
70
30
235
60
47
17
20,22,24,28
75
3620
EH 23185.0026 Straight Cl...
23185.0026
25
35
56
24
35
73
30
285
62
51
17
20,22,24,28
75
4350
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表