您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23190. - Clamps with soft face / with adjusting screw and clamping screw
Halder
Standard Parts
Clamping Elements
EH 23190. Plain Clamps with Soft Face
with adjusting screw and clamping screw
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2319_spanneisen_mit_schonplatte/mit_stellschraube_und_spannschraube/eh_2319_g_asmtbl.prj},{NB=EH 23190.0036 Spanneisen mit Schonplatte (71)},{BESTNR=23190.0036},{BESTNRX=2319.036},{AUS=mit Stellschraube und Spannschraube},{H=71},{A=12},{L3=125},{B1=14},{H2=10},{H3=71},{L1=100},{D=M 12},{NDM=12.000},{KDM=10.106},{L2=15},{L4=12},{S=3},{G=805},{D1=12.000},{AX=20.000},{B2=40.000},{B3=14.000},{E1=21.000},{E2=40.000},{DK=10.200},{D2=18.000},{D3=32.000},{HX=6.000},{SW=19.000},{M1=10.000},{D4=36.000},{H3X=6.000},{H4=16.000},{SWX=19.000},{B4=18.000},{H6=7.000},{DK2=10.200},{D5=12.000},{MI=10.000},{PPATH=eh_2319cc_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
A
[mm]
L3
[mm]
B1
[mm]
H2
clamping height min.
[mm]
H3
clamping height max.
[mm]
L1
[mm]
D
thread
ⁿ/ₐ
L2
[mm]
L4
[mm]
S
[mm]
G
weight
[g]
EH 23190.0015 Plain Clamp...
23190.0015
with adjusting screw and ...
8
50
9
8
15
60
M 8
10
8
2
200
EH 23190.0016 Plain Clamp...
23190.0016
with adjusting screw and ...
8
80
9
8
45
60
M 8
10
8
2
220
EH 23190.0025 Plain Clamp...
23190.0025
with adjusting screw and ...
10
65
11
10
22
80
M 10
12
10
2
385
EH 23190.0026 Plain Clamp...
23190.0026
with adjusting screw and ...
10
100
11
10
57
80
M 10
12
10
2
420
EH 23190.0035 Plain Clamp...
23190.0035
with adjusting screw and ...
12
80
14
10
26
100
M 12
15
12
3
740
EH 23190.0036 Plain Clamp...
23190.0036
with adjusting screw and ...
12
125
14
10
71
100
M 12
15
12
3
805
EH 23190.0037 Plain Clamp...
23190.0037
with adjusting screw and ...
14
80
14
10
24
100
M 12
15
12
3
755
EH 23190.0038 Plain Clamp...
23190.0038
with adjusting screw and ...
14
125
14
10
69
100
M 12
15
12
3
820
EH 23190.0045 Plain Clamp...
23190.0045
with adjusting screw and ...
16
100
18
12
30
125
M 16
20
16
3
1470
EH 23190.0046 Plain Clamp...
23190.0046
with adjusting screw and ...
16
160
18
12
90
125
M 16
20
16
3
1630
EH 23190.0047 Plain Clamp...
23190.0047
with adjusting screw and ...
18
100
18
12
28
125
M 16
20
16
3
1490
EH 23190.0048 Plain Clamp...
23190.0048
with adjusting screw and ...
18
160
18
12
88
125
M 16
20
16
3
1650
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表