目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.15.01500. - 氮气弹簧, 标准型
FIBRO
标准件
弹簧
氮气弹簧 新一代
标准
2480.15.01500./固定件/备件组
Powered by
CAD模型選擇
{fibro/normalien/f/f20/f20_03/f20_03_05/2480_15_01500_asmtab.prj},{NB=2480.15.01500.113},{DOC=2480_15_01500.pdf},{IER=Einbaurichtlinien.pdf},{ASF=0},{FA=1530},{SHL=1)},{PA=150},{HUBBEST=113},{HUBMAX=112.500},{FMAX=2181},{HUB=0},{ZD=75.000},{SD=36.000},{ARN=21.000},{GASVOL=0.444},{LN=222.500},{PPATH=f20_03_05_99/2480_15_01500_asmsbl.prj},{GEW=4.780},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BC
订购编号
ⁿ/ₐ
FA
开始弹力
[daN]
SHL
ⁿ/ₐ
PA
[bar]
HUBMAX
冲程 max.
[mm]
FMAX
最后的弹簧力
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
L
长度
[mm]
ARN
[mm]
GASVOL
[l]
LN
Pressed length
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2480.15.01500.013
2480.15.01500.013
1530
1)
150
13.000
1831
75.000
36.000
135.000
21.000
0.093
122.000
3.260
84879090
2480.15.01500.025
2480.15.01500.025
1530
150
25.000
1949
75.000
36.000
160.000
21.000
0.137
135.000
3.470
84879090
2480.15.01500.038
2480.15.01500.038
1530
150
38.000
2026
75.000
36.000
186.000
21.000
0.183
148.000
3.670
84879090
2480.15.01500.050
2480.15.01500.050
1530
150
50.000
2072
75.000
36.000
210.000
21.000
0.225
160.000
3.850
84879090
2480.15.01500.063
2480.15.01500.063
1530
150
63.500
2108
75.000
36.000
237.000
21.000
0.272
173.500
4.050
84879090
2480.15.01500.075
2480.15.01500.075
1530
1)
150
75.000
2130
75.000
36.000
260.000
21.000
0.313
185.000
4.230
84879090
2480.15.01500.080
2480.15.01500.080
1530
150
80.000
2139
75.000
36.000
270.000
21.000
0.330
190.000
4.300
84879090
2480.15.01500.088
2480.15.01500.088
1530
1)
150
87.500
2157
75.000
36.000
285.000
21.000
0.356
197.500
4.420
84879090
2480.15.01500.100
2480.15.01500.100
1530
150
100.000
2165
75.000
36.000
310.000
21.000
0.400
210.000
4.600
84879090
2480.15.01500.113
2480.15.01500.113
1530
1)
150
112.500
2181
75.000
36.000
335.000
21.000
0.444
222.500
4.780
84879090
2480.15.01500.125
2480.15.01500.125
1530
150
125.000
2187
75.000
36.000
360.000
21.000
0.488
235.000
4.970
84879090
2480.15.01500.138
2480.15.01500.138
1530
1)
150
137.500
2199
75.000
36.000
385.000
21.000
0.532
247.500
5.160
84879090
2480.15.01500.150
2480.15.01500.150
1530
1)
150
150.000
2203
75.000
36.000
410.000
21.000
0.576
260.000
5.350
84879090
2480.15.01500.160
2480.15.01500.160
1530
150
160.000
2208
75.000
36.000
430.000
21.000
0.611
270.000
5.500
84879090
2480.15.01500.175
2480.15.01500.175
1530
1)
150
175.000
2215
75.000
36.000
460.000
21.000
0.664
285.000
5.730
84879090
2480.15.01500.200
2480.15.01500.200
1530
150
200.000
2228
75.000
36.000
510.000
21.000
0.748
310.000
6.130
84879090
2480.15.01500.225
2480.15.01500.225
1530
1)
150
225.000
2250
75.000
36.000
560.000
21.000
0.824
335.000
6.600
84879090
2480.15.01500.250
2480.15.01500.250
1530
150
250.000
2268
75.000
36.000
610.000
21.000
0.899
360.000
7.080
84879090
2480.15.01500.275
2480.15.01500.275
1530
1)
150
275.000
2284
75.000
36.000
660.000
21.000
0.975
385.000
7.550
84879090
2480.15.01500.300
2480.15.01500.300
1530
150
300.000
2298
75.000
36.000
710.000
21.000
1.050
410.000
8.020
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表