Nederlands
polski
English
26 - Adapter for command devices
Eaton eCAD
Electric engineering, automation, process control engineering
Low-voltage switch technology
Command and alarm device
Powered by
CAD模型選擇
{eaton_ecad/27/37/12/26.prj},{NB=216375},{MANUID=216375},{AAP419=6},{BAC179=22.0},{AAD931=85389099},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=500},{QUANTITYINT=500},{CTN=85389099},{WEIGHT=3},{LENGTH=115},{WIDTH=125},{DEPTH=85},{AAO676=216375},{AAO736=216375},{DESCSHORT=Mounting adapter, bulk package},{DESCLONG=Mounting clamp, front mount for 3 contact/LED elements, large packaging},{MANUTYPEDESC=M22-A-GVP},{PREVIEW=../../../_pool_/54/ca/1160pic-164_580x580.png},{INTNO=04015082163754},{BUYER_PID=216375},{MANUNAME=Eaton},{DELTIME=0},{PRODSTAT=Master2016},{AAO057=M22-A-GVP},{AAO663=04015082163754},{AAW338=Mounting adapter, bulk package},{AAO735=Eaton},{COO=DE},{AAO677=Eaton}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAP419
Number of devices that can be built in
ⁿ/ₐ
BAC179
Installation diameter
[mm]
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
216374
216374
Mounting adapter
Mounting clamp, front mou...
M22-A
04015082163747
216374
Eaton
0
Master2016
6
22.0
M22-A
04015082163747
Mounting adapter
Eaton
85389099
1
1
1
50
85389099
DE
3
41
30
10
216375
216375
Mounting adapter, bulk pa...
Mounting clamp, front mou...
M22-A-GVP
04015082163754
216375
Eaton
0
Master2016
6
22.0
M22-A-GVP
04015082163754
Mounting adapter, bulk pa...
Eaton
85389099
1
1
500
500
85389099
DE
3
115
125
85
106524
106524
Mounting adapter, +dust p...
Accessories for the contr...
M22-ADC4
04015081063918
106524
Eaton
0
Master2016
4
22.0
M22-ADC4
04015081063918
Mounting adapter, +dust p...
Eaton
85389099
1
1
1
1
85389099
DE
55
64
41
80
106523
106523
Mounting adapter, +dust p...
Accessories for the contr...
M22-ADC
04015081063901
106523
Eaton
0
Master2016
3
22.0
M22-ADC
04015081063901
Mounting adapter, +dust p...
Eaton
85389099
1
1
1
1
85389099
DE
55
64
41
80
279437
279437
Mounting adapter, 4 mount...
Mounting clamp with four ...
M22-A4
04015082794378
279437
Eaton
0
Master2016
4
22.0
M22-A4
04015082794378
Mounting adapter, 4 mount...
Eaton
85389099
1
1
10
10
85389099
DE
5
45
43
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表