svenska
中文 (繁體)
中文 (繁體)
2618220000 - TRP 24VUC 1CO
Weidmüller
Electric engineering, automation, process control engineering
Low-voltage switch technology
Relay and socket
Standard all-or-nothing relay
Powered by
CAD模型選擇
{weidmueller_qs/27/37/16/01/2618220000.prj},{NB=2618220000},{MANUID=2618220000},{AAB958=21.600},{AAB959=21.600},{AAP365=0},{AAP377=1},{AAP546=0},{AAS575=2.070},{BAA303=2.100},{AAF040=0.029},{BAB577=87.829},{BAA020=89.368},{BAF016=6.4},{AAD931=85364190},{AAO676=2618220000},{AAO663=4050118670615},{PREVIEW=../../../../_pool_/da/65/26182200009999.png},{MANUTYPEDESC=TRP 24VUC 1CO},{DESCSHORT=Relay module, 24 V UC ±10 %, Green LED, Rectifier, 1 CO contact (AgNi) , 250 V AC, 6 A, PUSH IN, Test button available: No},{DESCLONG=Assembly of plug-in relay and plug-in socket. Control circuit and load circuit are electrically isolated.},{GTIN=4050118670615},{MANUNAME=Weidmueller Group},{AAB377=Simple contact},{AAP798=CE; CULUS; DETNORVER; EAC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB377
Type of switch contact
ⁿ/ₐ
AAB958
min. rated control voltage Us with AC 50 Hz
[V]
AAB959
min. rated control voltage Us with AC 60 Hz
[V]
AAP365
Number of breaking contacts
ⁿ/ₐ
AAP377
Number of changers
ⁿ/ₐ
AAP546
Number of making contacts
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
BAA303
Power loss, static, current-independent [Pls]
[W]
BAB714
Drive and function
ⁿ/ₐ
BAB717
Design of drive polarity
ⁿ/ₐ
BAC050
Type of actuation
ⁿ/ₐ
BAD132
Complete device with socket base
ⁿ/ₐ
BAD391
LED display present
ⁿ/ₐ
BAD470
detachable terminals present
ⁿ/ₐ
BAD551
Contacts, forced present
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 2618220000
2618220000
TRP 24VUC 1CO
继电器模块, 24 V UC ±10 %, 绿色 ...
插拔式继电器和插座的组合件。控制回路和负载回路采取...
4050118670615
Weidmueller Group
Simple contact
21.600
21.600
0
1
0
CE; CULUS; DETNORVER; EAC
2.070
2.100
monostable
non-polarized
AC/DC
Yes
Yes
No
No
Plug-in connection
IP20
0.029
87.829
89.368
6.4
85364190
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1123500000 - TRS 24VUC 2CO
Weidmüller
22.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表