您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
2866705 - QUINT-PS/ 3AC/24DC/10
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Power supply devices
Power supply device
Continuous current supply
Powered by
CAD模型選擇
{phoenix_contact/27/04/07/01/2866705.prj},{NB=2866705},{MANUID=2866705},{BAA303=7},{BAF016=60},{BAA020=130},{AAF040=1.100},{BAB577=125},{AAS340=24},{AAJ701=411},{AAB832=500},{AAB833=575},{AAB834=800},{BAC180=130},{BAC178=60},{AAB773=29.500},{AAB967=400},{AAB968=450},{AAB966=400},{AAI720=15},{AAB925=24},{AAS343=10},{BAC545=240},{AAO663=4046356152891},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85044083},{AAO676=2866705},{DESCSHORT=Power supply unit},{DESCLONG=Primary-switched power supply unit QUINT POWER, Pluggable screw connection, SFB Technology (Selective Fuse Breaking), input: 3-phase, output: 24 V DC / 10 A},{MANUTYPEDESC=QUINT-PS/ 3AC/24DC/10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAA303
Power loss, static, current-independent [Pls]
[W]
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
BAB577
depth
[mm]
BAC078
Supply voltage type
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
BAD304
Bearing track assembly possible
ⁿ/ₐ
BAD308
Wall assembly possible
ⁿ/ₐ
BAD291
Direct assembly/mounting possible
ⁿ/ₐ
AAC073
Performance level acc. to EN ISO 13849-1
ⁿ/ₐ
BAD722
suitable for safety functions
ⁿ/ₐ
AAO382
safety integrity level (SIL)
ⁿ/ₐ
AAS340
nominal value 1. output voltage
[V]
AAJ701
power consumption
[VA]
AAB832
max. rated supply voltage with AC 50 Hz
[V]
AAB833
max. rated supply voltage with AC 60 Hz
[V]
AAB834
max. rated supply voltage with DC
[V]
BAC180
Installation height
[mm]
BAC178
Installation width
[mm]
AAB773
max. 1. output voltage
[V]
AAB967
min. rated supply voltage with AC 60 Hz
[V]
AAB968
min. rated supply voltage with DC
[V]
AAB966
min. rated supply voltage with AC 50 Hz
[V]
AAI720
max. output current 1
[A]
AAB925
min. 1. output voltage
[V]
BAD485
Output voltage for SPC is regulated
ⁿ/ₐ
AAS343
nominal value output current 1
[A]
BAD715
suitable for series installation
ⁿ/ₐ
BAE190
designed as short-circuit-proof
ⁿ/ₐ
AAB429
Output voltage adjustable
ⁿ/ₐ
AAC127
stabilized
ⁿ/ₐ
BAC545
Power output
[W]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2866705
2866705
Power supply unit
Primary-switched power su...
QUINT-PS/ 3AC/24DC/10
4046356152891
Phoenix Contact GmbH & Co...
3
IP20
7
IEC 61010-2-201 (SELV), I...
EN 50121-4, EN 50121-3-2,...
60
130
1.100
125
AC/DC
Screw connection
Yes
No
No
none
Yes
Without
24
411
500
575
800
130
60
29.500
400
450
400
15
24
Yes
10
No
Yes
Yes
Yes
240
4046356152891
Power supply unit
Primary-switched power su...
QUINT POWER
QUINT-PS/ 3AC/24DC/10
4063151
1
1
1
1
85044083
TH
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表