3-Way Ball Valve Type 23 (Electric actuated Type T), Flange type
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Ball valves
3-Way Ball Valve Type 23, Electric actuated Type T
Powered by
CAD模型選擇
{asahi/au_valve/ele_ball_valves/ele_3w_bv_type_23_t/bv23_flange_elac_asmtab.prj},{NB=A23T1UEFD032},{CNSORDERNO=A23T1UEFD032},{NDMM=32},{NDINCH=11/4},{W=154.5},{P=99.0},{VERSB=1},{VERSF=3},{VERSUN=1},{VERSACT=1},{NUT=1},{X=DIN},{VERSSCH=2},{DIST=0.000},{VERFDIN=5},{ACX=92.500},{PPATH=../../3w_bv_typ_23_elect_act_t/parts/bv23_flange_elac_asmtpl.prj},{STD=DIN},{SD=40},{D=140},{PCD=100},{SN=4},{SH=18},{L=212},{ST=16},{H1=165},{D1=100},{H=200.5},{A=84},{A1=70.5},{A2=41},{A3=58},{AM=AOC-00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
STD
Standard
ⁿ/ₐ
L
[mm]
H1
[mm]
H
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A23T1UEF1015
A23T1UEF1015
15
1/2
JIS
143
94
169.5
84
70.5
41
58
A23T1UEF1020
A23T1UEF1020
20
3/4
JIS
172
115
176.0
84
70.5
41
58
A23T1UEF1025
A23T1UEF1025
25
1
JIS
187
133
183.0
84
70.5
41
58
A23T1UEF1032
A23T1UEF1032
32
11/4
JIS
212
165
200.5
84
70.5
41
58
A23T1UEF1040
A23T1UEF1040
40
11/2
JIS
212
165
200.5
84
70.5
41
58
A23T1UEF1050
A23T1UEF1050
50
2
JIS
234
187
212.0
84
70.5
41
58
A23T1UEF1065
A23T1UEF1065
65
21/2
JIS
304
256
289.0
100
102
53.8
85
A23T1UEF1080
A23T1UEF1080
80
3
JIS
304
256
289.0
100
102
53.8
85
A23T1UEF1100
A23T1UEF1100
100
4
JIS
372
305
327.0
100
102
53.8
85
A23T1UEFD015
A23T1UEFD015
15
1/2
DIN
130
87.5
169.5
84
70.5
41
58
A23T1UEFD020
A23T1UEFD020
20
3/4
DIN
150
104
176.0
84
70.5
41
58
A23T1UEFD025
A23T1UEFD025
25
1
DIN
160
119.5
183.0
84
70.5
41
58
A23T1UEFD032
A23T1UEFD032
32
11/4
DIN
212
165
200.5
84
70.5
41
58
A23T1UEFD040
A23T1UEFD040
40
11/2
DIN
200
159
200.5
84
70.5
41
58
A23T1UEFD050
A23T1UEFD050
50
2
DIN
230
185
212.0
84
70.5
41
58
A23T1UEFD065
A23T1UEFD065
65
21/2
DIN
304
256
289.0
100
102
53.8
85
A23T1UEFD080
A23T1UEFD080
80
3
DIN
310
259
289.0
100
102
53.8
85
A23T1UEFD100
A23T1UEFD100
100
4
DIN
350
305
327.0
100
102
53.8
85
A23T1UEFA015
A23T1UEFA015
15
1/2
ANSI
143
94
169.5
84
70.5
41
58
A23T1UEFA020
A23T1UEFA020
20
3/4
ANSI
172
115
176.0
84
70.5
41
58
A23T1UEFA025
A23T1UEFA025
25
1
ANSI
187
133
183.0
84
70.5
41
58
A23T1UEFA032
A23T1UEFA032
32
11/4
ANSI
212
165
200.5
84
70.5
41
58
A23T1UEFA040
A23T1UEFA040
40
11/2
ANSI
212
165
200.5
84
70.5
41
58
A23T1UEFA050
A23T1UEFA050
50
2
ANSI
234
187
212.0
84
70.5
41
58
A23T1UEFA065
A23T1UEFA065
65
21/2
ANSI
304
256
289.0
100
102
53.8
85
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表