3020 - Taper bushes
Chiaravalli
Open transmission
Taper bushes TL RCB
Powered by
CAD模型選擇
{chiaravalli/open_transmission/taper_bushes_tl_rcb/taper_bushes_3020.prj},{NB=29302040},{TYPE=3020},{D1=108},{CODE=29302040},{EXEC=A},{L=51},{D2S=-},{D2CF=40},{B=12},{T2=3.3},{SCREWS=5/8”x1” 1/4},{TT=90},{WEIGHT=2.64},{MAT=Gray cast iron},{D100BUSSOLA=16.26},{DH1BUSSOLA=29.80},{D2BUSSOLA=101.60},{SH=90.00},{D2SX=0},{D2CFX=40},{BX=12},{T2X=3.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TYPE
ⁿ/ₐ
D1
Ø D1
[mm]
CODE
PART NUMBER
ⁿ/ₐ
EXEC
EXEC.
ⁿ/ₐ
L
[mm]
D2S
Ø D2 H8 Alone initial hole
ⁿ/ₐ
D2CF
Ø D2 with ISO G7 hole, DIN 6885-JS9 slot
ⁿ/ₐ
B
width quarry
[mm]
T2
prof. quarry
[mm]
SCREWS
British Standard Whitworth
ⁿ/ₐ
TT
Tightening torque
[N/m]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
29302000
3020
108
29302000
A
51
20
-
-
-
5/8”x1” 1/4
90
2.79
Gray cast iron
29302020
3020
108
29302020
A
51
-
20
6
2.8
5/8”x1” 1/4
90
2.79
Gray cast iron
29302028
3020
108
29302028
A
51
-
28
8
3.3
5/8”x1” 1/4
90
2.79
Gray cast iron
29302030
3020
108
29302030
A
51
-
30
8
3.3
5/8”x1” 1/4
90
2.84
Gray cast iron
29302032
3020
108
29302032
A
51
-
32
10
3.3
5/8”x1” 1/4
90
2.80
Gray cast iron
29302035
3020
108
29302035
A
51
-
35
10
3.3
5/8”x1” 1/4
90
2.75
Gray cast iron
29302038
3020
108
29302038
A
51
-
38
10
3.3
5/8”x1” 1/4
90
2.67
Gray cast iron
29302040
3020
108
29302040
A
51
-
40
12
3.3
5/8”x1” 1/4
90
2.64
Gray cast iron
29302042
3020
108
29302042
A
51
-
42
12
3.3
5/8”x1” 1/4
90
2.59
Gray cast iron
29302045
3020
108
29302045
A
51
-
45
14
3.8
5/8”x1” 1/4
90
2.52
Gray cast iron
29302048
3020
108
29302048
A
51
-
48
14
3.8
5/8”x1” 1/4
90
2.43
Gray cast iron
29302050
3020
108
29302050
A
51
-
50
14
3.8
5/8”x1” 1/4
90
2.37
Gray cast iron
29302055
3020
108
29302055
A
51
-
55
16
4.3
5/8”x1” 1/4
90
2.23
Gray cast iron
29302060
3020
108
29302060
A
51
-
60
18
4.4
5/8”x1” 1/4
90
2.07
Gray cast iron
29302065
3020
108
29302065
A
51
-
65
18
4.4
5/8”x1” 1/4
90
1.89
Gray cast iron
29302070
3020
108
29302070
A
51
-
70
20
4.9
5/8”x1” 1/4
90
1.69
Gray cast iron
29302075
3020
108
29302075
A
51
-
75
20
4.9
5/8”x1” 1/4
90
1.49
Gray cast iron
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表