3030 - Taper bushes
Chiaravalli
Open transmission
Taper bushes TL RCB
Powered by
CAD模型選擇
{chiaravalli/open_transmission/taper_bushes_tl_rcb/taper_bushes_3030.prj},{NB=29303045},{TYPE=3030},{D1=108},{CODE=29303045},{EXEC=A},{L=76},{D2S=-},{D2CF=45},{B=14},{T2=3.8},{SCREWS=5/8”x1” 1/4},{TT=90},{WEIGHT=3.55},{MAT=Gray cast iron},{D100BUSSOLA=16.26},{DH1BUSSOLA=29.80},{D2BUSSOLA=101.60},{SH=90.00},{D2SX=0},{D2CFX=45},{BX=14},{T2X=3.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TYPE
ⁿ/ₐ
D1
Ø D1
[mm]
CODE
PART NUMBER
ⁿ/ₐ
EXEC
EXEC.
ⁿ/ₐ
L
[mm]
D2S
Ø D2 H8 Alone initial hole
ⁿ/ₐ
D2CF
Ø D2 with ISO G7 hole, DIN 6885-JS9 slot
ⁿ/ₐ
B
width quarry
[mm]
T2
prof. quarry
[mm]
SCREWS
British Standard Whitworth
ⁿ/ₐ
TT
Tightening torque
[N/m]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
29303000
3030
108
29303000
A
76
30
-
-
-
5/8”x1” 1/4
90
3.95
Gray cast iron
29303030
3030
108
29303030
A
76
-
30
8
3.3
5/8”x1” 1/4
90
3.95
Gray cast iron
29303035
3030
108
29303035
A
76
-
35
10
3.3
5/8”x1” 1/4
90
3.95
Gray cast iron
29303038
3030
108
29303038
A
76
-
38
10
3.3
5/8”x1” 1/4
90
3.86
Gray cast iron
29303042
3030
108
29303042
A
76
-
42
12
3.3
5/8”x1” 1/4
90
3.69
Gray cast iron
29303045
3030
108
29303045
A
76
-
45
14
3.8
5/8”x1” 1/4
90
3.55
Gray cast iron
29303048
3030
108
29303048
A
76
-
48
14
3.8
5/8”x1” 1/4
90
3.45
Gray cast iron
29303050
3030
108
29303050
A
76
-
50
14
3.8
5/8”x1” 1/4
90
3.42
Gray cast iron
29303055
3030
108
29303055
A
76
-
55
16
4.3
5/8”x1” 1/4
90
3.18
Gray cast iron
29303060
3030
108
29303060
A
76
-
60
18
4.4
5/8”x1” 1/4
90
2.95
Gray cast iron
29303065
3030
108
29303065
A
76
-
65
18
4.4
5/8”x1” 1/4
90
2.68
Gray cast iron
29303070
3030
108
29303070
A
76
-
70
20
4.9
5/8”x1” 1/4
90
2.38
Gray cast iron
29303075
3030
108
29303075
A
76
-
75
20
4.9
5/8”x1” 1/4
90
2.03
Gray cast iron
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表