3240871 - WP-STEEL PVC C 27
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, pipe, hose laying (electric installation)
Cable protection hose (electric installation)
Metal protection hose (electr. installation)
Powered by
CAD模型選擇
{phoenix_contact/27/43/03/01/3240871.prj},{NB=3240871},{MANUID=3240871},{BAA563=22},{BAA039=90},{BAB376=27},{AAH506=-25},{AAH505=90},{AAG683=22},{AAI429=60},{AAI990=500},{AAO663=4046356737265},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=83071000},{AAO676=3240871},{DESCSHORT=Protective hose},{DESCLONG=Protective hose, material: Steel, galvanized/PVC, degree of protection: IP68, color: black, inner diameter: 22 mm, Total length: 10 m},{MANUTYPEDESC=WP-STEEL PVC C 27},{PREVIEW=../../../_pool_/b3/c9/88939_2000_int_04.png},{INTNO=4046356737265},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=7},{BAB664=Steel},{BAD641=No},{AAL483=No},{AAL532=No},{AAM307=No},{AAM308=No},{AAM310=No},{AAM311=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAA563
Interior diameter
[mm]
BAB664
material
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
BAD641
Approval for UL present
ⁿ/ₐ
BAB376
Outer diameter
[mm]
AAL483
suited for ex-applications permissible
ⁿ/ₐ
AAH506
min. operating temperature range
[°C]
AAH505
max. operating temperature range
[°C]
AAG683
nominal diameter
[mm]
AAI429
bending radius, static
[mm]
AAL532
flame accelerating
ⁿ/ₐ
AAM307
approval (according to BWB) present
ⁿ/ₐ
AAM308
approval (according to CSA) present
ⁿ/ₐ
AAM310
approval (according to DIN EN 61386-23) present
ⁿ/ₐ
AAM311
approval (according to FI) present
ⁿ/ₐ
AAM319
approval (according to VDE-EMV/emc) present
ⁿ/ₐ
AAK446
material of the sheathing 2nd coating (exterior)
ⁿ/ₐ
AAI990
tensile strength
[N/mm^2]
AAK445
material of the sheathing 1st coating
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 3240871
3240871
Protective hose
Protective hose, material...
WP-STEEL PVC C 27
4046356737265
Phoenix Contact GmbH & Co...
7
22
Steel
90
No
27
No
-25
90
22
60
No
No
No
No
No
No
none
500
Steel
4046356737265
Protective hose
Protective hose, material...
WP-STEEL PVC C 27
4063151
1
1
1
1
83071000
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表