slovenčina
English
330Z-TP - Swivel Castor
Rollenbau
Institutional Castors
Series 330Z up to max. 110 kg
Series 330Z TP
Powered by
CAD模型選擇
{rollenbau/6_institutional_castors/series_330z/330z_tp/330z_tp_asmtab.prj},{NB=330 Z18 102 TP},{ORDERNO=330 Z18 102 TP},{WDAB=100x32},{LC=90},{H=132},{Z=18x62},{QB=M8 auf 19},{SR=92.0},{WB=Nylon plain bearing},{VER=1},{VERPRA=1},{WHEEL=102 TPK 8},{VERS=1},{PPATH=parts/330z_tp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
Z
tap
[mm]
QB
cross hole
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
330 Z18 76 TPK
330 Z18 76 TPK
75x30
80
103
18x62
M8 auf 19
65.5
Ball bearing
330 Z18 102 TPK
330 Z18 102 TPK
100x32
90
132
18x62
M8 auf 19
92.0
Ball bearing
330 Z18 102 TP
330 Z18 102 TP
100x32
90
132
18x62
M8 auf 19
92.0
Nylon plain bearing
330 Z18 127 TPK
330 Z18 127 TPK
125x32
100
158
18x62
M8 auf 19
102.5
Ball bearing
330 Z18 127 TP
330 Z18 127 TP
125x32
100
158
18x62
M8 auf 19
102.5
Nylon plain bearing
330 Z18 150 TPK
330 Z18 150 TPK
150x32
110
187
18x62
M8 auf 19
120.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表