目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
36 SRP FR - Institutional injection polyurethane wheels, swivel top plate bracket with brake
Tellurerota
Institutional
36 - INSTITUTIONAL INJECTION POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
Institutional injection polyurethane wheels, polyamide 6 centre, zinc-plated brackets
Powered by
CAD模型選擇
{tellurerota/institutional/serie36/36_nl/36_srp_fr_asmtab.prj},{NB=368102},{COD=368102},{D=50},{BR=3},{F=18},{H=66},{AXB=55x55},{AAXBB=32x32},{EE=6},{E=24},{O=76},{LC=55},{DD=8},{L1=31},{L=20},{DFA=6},{W=0.16},{INFO=Technical description},{PPATH=36_asmtpl.prj},{PRA=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
368101
368101
40
18
59
42x42
32x32
5
23
76
40
0.13
368102
368102
50
18
66
55x55
32x32
6
24
76
55
0.16
368103
368103
60
25
82
60x60
40x40
6
21
84
70
0.28
368104
368104
75
24
101
60x60
45x45
6
30
91
90
0.33
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表