您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22015 - Cable glands
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.20 Cable glands with metric thread
BN 22015 Cable glands with metric thread
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_20/bn_22015/1010xxmxx.prj},{NB=3691710},{BNARTNR=3691710},{NDMA=50},{P=1.5},{L=10.0},{SW1=58},{EK1=67.0},{SW2=58},{EK2=67.0},{EF007839=50},{H=40.0},{STGEW=206.5},{PACK=5},{TEMPV=-30},{VER=7},{SW11=4.00},{EF003712=1.5},{SW12=8.50},{EF000368=10.0},{X1=20.50},{EF000177=58},{X2=57.80},{EF005466=38.0},{X3=7.00},{X4=26.00},{X5=1.23},{X6=0.40},{X7=44.50},{X8=1.00},{X9=25.25},{X10=0.50},{X11=54.00},{X12=0.00},{X13=0.00},{X14=0.00},{NOCUPEROU=1},{X15=0.00},{PRICEQUANTITY=100},{X16=0.00},{QUANTITYMIN=5},{X17=0.00},{QUANTITYINT=5},{RB=5.00},{CUSTOMS_TARIFF_NUMBER1=74199990},{R=2.50},{ARTNR=101042M50},{ARTNRX=101042M50},{DESCSHORT=WADIKV-KURZGEW. M50},{A=M50x1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Thread
[mm]
C
Clamping area
[mm]
L
Length of Thread
[mm]
SW1
Wrench size 1
[mm]
EK1
Corner dimension 1
[mm]
SW2
Wrench size 2
[mm]
EK2
Corner dimension 2
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATDR
Material Pressure ring
ⁿ/ₐ
MATDA
Material sealing ring outer
ⁿ/ₐ
MATDI
Material sealing ring inner
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP65
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
CTN
Customs Tariff Number
ⁿ/ₐ
BNMAT
Werkstoff
ⁿ/ₐ
3691707
3691707
101007M12
M12x1.5
4 - 7
6.0
14
16.2
14
16.2
22.5
10.2
Brass CuZn39Pb3, galvaniz...
-
CR/NBR
-
NBR
100
IP65
-30
100
74198090
3691709
3691709
101011M16
M16x1.5
7 - 11.5
6.0
20
23.1
20
23.1
25.0
21.8
Brass CuZn39Pb3, galvaniz...
Brass nickel-plated
CR/NBR
CR/NBR
NBR
50
IP65
-30
100
74198090
3691700
3691700
101016M20
M20x1.5
8 - 15
6.0
24
27.7
24
27.7
26.0
34.0
Brass CuZn39Pb3, galvaniz...
Brass nickel-plated
CR/NBR
CR/NBR
NBR
50
IP65
-30
100
74198090
3691701
3691701
101021M25
M25x1.5
13 - 20
7.5
32
37.0
32
37.0
31.0
60.3
Brass CuZn39Pb3, galvaniz...
Brass nickel-plated
CR/NBR
CR/NBR
NBR
50
IP65
-30
100
74198090
3691699
3691699
101029M32
M32x1.5
18 - 25.5
8.0
38
43.9
38
43.9
32.0
94.2
Brass CuZn39Pb3, galvaniz...
Brass nickel-plated
CR/NBR
CR/NBR
NBR
25
IP65
-30
100
74198090
3691696
3691696
101036M40
M40x1.5
27 - 34.5
8.0
50
57.8
50
57.8
35.0
186.4
Brass CuZn39Pb3, galvaniz...
Brass nickel-plated
CR/NBR
CR/NBR
NBR
10
IP65
-30
100
74198090
3691710
3691710
101042M50
M50x1.5
38 - 44.5
10.0
58
67.0
58
67.0
40.0
206.5
Brass CuZn39Pb3, galvaniz...
Brass nickel-plated
CR/NBR
CR/NBR
NBR
5
IP65
-30
100
74198090
3691708
3691708
101048M63
M63x1.5
40 - 49
11.0
68
78.5
68
78.5
46.0
377.8
Brass CuZn39Pb3, galvaniz...
Brass nickel-plated
CR/NBR
CR/NBR
NBR
5
IP65
-30
100
74198090
3691697
3691697
1010M75/1
M75x1.5
48 - 55
18.0
90
97.0
90
97.0
60.0
1122.6
Brass CuZn39Pb3, galvaniz...
Brass nickel-plated
CR/NBR
CR/NBR
NBR
1
IP65
-30
100
74198090
3691704
3691704
1010M75/2
M75x1.5
53 - 60
18.0
90
97.0
90
97.0
60.0
983.2
Brass CuZn39Pb3, galvaniz...
-
CR/NBR
-
NBR
1
IP65
-30
100
74198090
3691706
3691706
1010M80
M80x2
53 - 60
18.0
90
97.0
90
97.0
60.0
995.2
Brass CuZn39Pb3, galvaniz...
-
CR/NBR
-
NBR
1
IP65
-30
100
74198090
3691703
3691703
1010M85
M85x2
58 - 64
18.0
100
107.0
100
107.0
60.0
1342.0
Brass CuZn39Pb3, galvaniz...
-
CR/NBR
-
NBR
1
IP65
-30
100
74198090
3691705
3691705
1010M90
M90x2
63 - 69
18.0
100
107.0
100
107.0
60.0
1213.5
Brass CuZn39Pb3, galvaniz...
-
CR/NBR
-
NBR
1
IP65
-30
100
74198090
3691702
3691702
1010M100
M100x3
68 - 75
22.0
125
133.0
125
133.0
75.0
2374.3
Brass CuZn39Pb3, galvaniz...
-
CR/NBR
-
NBR
1
IP65
-30
100
74198090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表