38740
Molex
Terminal Blocks
One Piece
Fixed Mount Barrier
Powered by
CAD模型選擇
{molex/terminal_blocks/one_piece/fixed_mount_barrier/38740.prj},{NB=387406108},{SHA256=h5JMAdYbmHASt3dMofHMrkTBnTVOlYHD44/QhQqZxr4=},{INAME=00307__387406108},{PN=387406108},{DESC=11.11mm Pitch Beau PCB Fixed Mount Barrier Terminal Strip, Low Profile, 300V, 8 Circuits},{CIRCUITS=8},{CURRENT=15.0},{EA=Horizontal},{ROWS=1},{ORIENTATION=Horizontal},{PITCH=11.11},{TYPE=Barrier Strip}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits (Loaded)
ⁿ/ₐ
CURRENT
Current - Maximum per Contact
[A]
EA
Entry Angle
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
PITCH
Pitch - Mating Interface
[mm]
TYPE
Type
ⁿ/ₐ
387406102
387406102
11.11mm Pitch Beau PCB Fi...
2
15.0
Horizontal
1
Horizontal
11.11
Barrier Strip
387406103
387406103
11.11mm Pitch Beau PCB Fi...
3
15.0
Horizontal
1
Horizontal
11.11
Barrier Strip
387406104
387406104
11.11mm Pitch Beau PCB Fi...
4
15.0
Horizontal
1
Horizontal
11.11
Barrier Strip
387406105
387406105
11.11mm Pitch Beau PCB Fi...
5
15.0
Horizontal
1
Horizontal
11.11
Barrier Strip
387406106
387406106
11.11mm Pitch Beau PCB Fi...
6
15.0
Horizontal
1
Horizontal
11.11
Barrier Strip
387406107
387406107
11.11mm Pitch Beau PCB Fi...
7
15.0
Horizontal
1
Horizontal
11.11
Barrier Strip
387406108
387406108
11.11mm Pitch Beau PCB Fi...
8
15.0
Horizontal
1
Horizontal
11.11
Barrier Strip
387406109
387406109
11.11mm Pitch Beau PCB Fi...
9
15.0
Horizontal
1
Horizontal
11.11
Barrier Strip
387406110
387406110
11.11mm Pitch Beau PCB Fi...
10
15.0
Horizontal
1
Horizontal
11.11
Barrier Strip
387406111
387406111
11.11mm Pitch Beau PCB Fi...
11
15.0
Horizontal
1
Horizontal
11.11
Barrier Strip
387406113
387406113
11.11mm Pitch Beau PCB Fi...
13
15.0
Horizontal
1
Horizontal
11.11
Barrier Strip
387406114
387406114
11.11mm Pitch Beau PCB Fi...
14
15.0
Horizontal
1
Horizontal
11.11
Barrier Strip
387406115
387406115
11.11mm Pitch Beau PCB Fi...
15
15.0
Horizontal
1
Horizontal
11.11
Barrier Strip
387406125
387406125
11.11mm Pitch Beau PCB Fi...
25
15.0
Horizontal
1
Horizontal
11.11
Barrier Strip
387406128
387406128
11.11mm Pitch Beau PCB Fi...
28
15.0
Horizontal
1
Horizontal
11.11
Barrier Strip
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表