3MP28 & 3MP32 - Chain Sprockets - 4 mm (.1570 Circular Pitch) - 1/4" & 5/16" Bore
WMBerg
INCH
Chain and Belt Drives
Min-E-Pitch® Drive Systems
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/min_e_pitch_drive_systems/a47.prj},{NB=3MP28S-80},{PN=3MP28S-80},{DES=Chain Sprocket},{CN=Master Inch/Metric Catalog},{CP=A46},{MAT=303 Stainless Steel},{P=0.1570},{N=80},{PD=3.9949},{OD=4.056},{B=0.2498},{F=3/16},{OW=7/16},{HD=1/2},{F1=0.1875},{L=0.4375},{L1=0.1200},{H=0.5000},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Circular Pitch
[Inch]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
B
Bore Diameter
[Inch]
F
Face Width
[Inch]
OW
Overall Width
[Inch]
HD
Hub Diameter
[Inch]
3MP28A-12
3MP28A-12
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
12
0.5992
0.661
0.2498
3/16
7/16
1/2
3MP28A-13
3MP28A-13
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
13
0.6492
0.711
0.2498
3/16
7/16
1/2
3MP28A-14
3MP28A-14
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
14
0.6991
0.761
0.2498
3/16
7/16
1/2
3MP28A-15
3MP28A-15
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
15
0.7490
0.810
0.2498
3/16
7/16
1/2
3MP28A-16
3MP28A-16
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
16
0.7990
0.861
0.2498
3/16
7/16
1/2
3MP28A-17
3MP28A-17
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
17
0.8489
0.910
0.2498
3/16
7/16
1/2
3MP28A-18
3MP28A-18
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
18
0.8988
0.960
0.2498
3/16
7/16
1/2
3MP28A-19
3MP28A-19
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
19
0.9488
1.010
0.2498
3/16
7/16
1/2
3MP28A-20
3MP28A-20
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
20
0.9987
1.060
0.2498
3/16
7/16
1/2
3MP28A-22
3MP28A-22
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
22
1.0986
1.160
0.2498
3/16
7/16
1/2
3MP28A-24
3MP28A-24
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
24
1.1985
1.260
0.2498
3/16
7/16
1/2
3MP28A-25
3MP28A-25
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
25
1.2484
1.310
0.2498
3/16
7/16
1/2
3MP28A-26
3MP28A-26
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
26
1.2983
1.360
0.2498
3/16
7/16
1/2
3MP28A-28
3MP28A-28
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
28
1.3982
1.460
0.2498
3/16
7/16
1/2
3MP28A-30
3MP28A-30
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
30
1.4981
1.560
0.2498
3/16
7/16
1/2
3MP28A-32
3MP28A-32
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
32
1.5980
1.660
0.2498
3/16
7/16
1/2
3MP28A-35
3MP28A-35
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
35
1.7478
1.809
0.2498
3/16
7/16
1/2
3MP28A-36
3MP28A-36
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
36
1.7977
1.859
0.2498
3/16
7/16
1/2
3MP28A-40
3MP28A-40
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
40
1.9974
2.059
0.2498
3/16
7/16
1/2
3MP28A-45
3MP28A-45
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
45
2.2471
2.309
0.2498
3/16
7/16
1/2
3MP28A-50
3MP28A-50
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
50
2.4968
2.558
0.2498
3/16
7/16
1/2
3MP28A-55
3MP28A-55
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
55
2.7465
2.808
0.2498
3/16
7/16
1/2
3MP28A-60
3MP28A-60
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
60
2.9962
3.058
0.2498
3/16
7/16
1/2
3MP28A-65
3MP28A-65
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
65
3.2458
3.307
0.2498
3/16
7/16
1/2
3MP28A-70
3MP28A-70
Chain Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1570
70
3.4955
3.557
0.2498
3/16
7/16
1/2
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表