3RW40461BB04 - Semiconductor motor controller or soft starter
Siemens Industry
Electric engineering, automation, process control engineering
Low-voltage switch technology
Load breakout, motor breakout
Semiconductor motor controller or soft starter
Powered by
CAD模型選擇
{siemens_industry/27/37/09/07/3rw40461bb04.prj},{NB=3RW40461BB04},{MANUID=3RW40461BB04},{AAB494=45},{AAB493=22},{BAH486=200},{AAB469=80},{AAB502=60},{AAB815=480},{AAO663=4011209693234},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85371098},{PREVIEW=../../../_pool_/da/1b/product_picture_jpg_G_IC03_XX_31092J.png},{DESCSHORT=Soft starter S3, 80 A, 45 kW/400 V, 40 degrees, 480-200 V AC, 24 V AC/DC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAB494
Rated power three-phase motor, standard circuit, with 400 V
[kW]
AAB493
Rated power three-phase motor, standard circuit, with 230 V
[kW]
BAC050
Type of actuation
ⁿ/ₐ
AAB727
integrated motor overload protection present
ⁿ/ₐ
BAH486
min. measurement operating voltage
[V]
AAB469
Rated operating current Ie with 40°D Tu
[A]
AAB502
Rated ambient temperature without de-rating
[°C]
AAB815
max. rated operating voltage Ue
[V]
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
3RW40461BB04
Soft starter S3, 80 A, 45...
SIRIUS soft starter S3 80...
040892691962
3RW4046-1BB04
3RW40461BB04
Siemens AG
3RW40 S3 80A 480V 24V scr...
45
22
AC/DC
Yes
200
80
60
480
SIRIUS
SIRIUS
SIRIUS soft starter S3 80...
4011209693234
1
1
1
1
85371098
CZ
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表