3xxxxx 1R
Technische Antriebselemente
03 Maschinenkomponenten
01 Verzahnungstechnik
01 Stirnräder
Powered by
CAD模型選擇
{tea/0320maschinenkomponenten/0120verzahnungstechnik/0120stirnraeder/3xxxxx201r.prj},{NB=351016},{PREVIEW=351016.png},{PARTNO=351016},{D=16},{A=15},{Z=16},{DA=18.7},{L=14.5},{B2=6.5},{N1=12},{N2=8},{M=brass milled},{MO=1},{ST=one start right-handed},{B1_H7=5},{CATALOGUE=TEA_HH},{LEVEL1=03 Maschinenkomponenten},{LEVEL2=01 Verzahnungstechnik},{LEVEL3=01 Stirnräder},{NN_CUSTOM=3xxxxx 1R},{FILE_NAME=351016.stp},{TECHNICAL_VIEW=3xxxxx 2R p1.png},{PNG=},{VAR_FILE_PATH=D:/DOME/2023/TEA Hamburg/import data 02_11_2023/03_motorenkomponenten/TEA_HH_ImportEXCL_03_Motorenkomponenten.csv}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNO
Partnumber
ⁿ/ₐ
D
d
[mm]
A
[mm]
Z
number of teeth
ⁿ/ₐ
DA
da
[mm]
L
[mm]
B2
b2
[mm]
N1
[mm]
N2
[mm]
M
material
ⁿ/ₐ
MO
module
ⁿ/ₐ
ST
slope type
ⁿ/ₐ
B1_H7
[mm]
330540
330540
20
13.5
40
21.5
8
3
10
5
brass milled
0.5
one start right-handed
4
330550
330550
25
16
50
26.5
8
3
10
5
brass milled
0.5
one start right-handed
4
330560
330560
30
18.5
60
31.5
8
3
15
5
brass milled
0.5
one start right-handed
4
330575
330575
37.5
22.25
75
39
8
3
15
5
brass milled
0.5
one start right-handed
4
351016
351016
16
15
16
18.7
14.5
6.5
12
8
brass milled
1
one start right-handed
5
351035
351035
35
24.5
35
37.7
16.5
6.5
16
10
brass milled
1
one start right-handed
6
351040
351040
40
27
40
42.7
16.5
6.5
20
10
brass milled
1
one start right-handed
6
351050
351050
50
32
50
52.7
16.5
6.5
20
10
brass milled
1
one start right-handed
6
351075
351075
75
44.5
75
77.7
16.5
6.5
30
10
brass milled
1
one start right-handed
6
3607540
3607540
30
19.25
40
32
9
3
12
6
brass milled
0.75
one start right-handed
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表