4030 - Taper bushes
Chiaravalli
Open transmission
Taper bushes TL RCB
Powered by
CAD模型選擇
{chiaravalli/open_transmission/taper_bushes_tl_rcb/taper_bushes_4030.prj},{NB=29403050},{TYPE=4030},{D1=146},{CODE=29403050},{EXEC=B},{L=76},{D2S=-},{D2CF=50},{B=14},{T2=3.8},{SCREWS=5/8”x1” 3/4},{TT=169},{WEIGHT=6.40},{MAT=Gray cast iron},{D100BUSSOLA=23.00},{DH1BUSSOLA=8.50},{DH2BUSSOLA=16.00},{D2BUSSOLA=140.72},{DBUSSOLA=13},{SH=116.00},{D2SX=0},{D2CFX=50},{BX=14},{T2X=3.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYPE
ⁿ/ₐ
D1
Ø D1
[mm]
CODE
PART NUMBER
ⁿ/ₐ
EXEC
EXEC.
ⁿ/ₐ
L
[mm]
D2S
Ø D2 H8 Alone initial hole
ⁿ/ₐ
D2CF
Ø D2 with ISO G7 hole, DIN 6885-JS9 slot
ⁿ/ₐ
B
width quarry
[mm]
T2
prof. quarry
[mm]
SCREWS
British Standard Whitworth
ⁿ/ₐ
TT
Tightening torque
[N/m]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
29403000
4030
146
29403000
B
76
30
-
-
-
5/8”x1” 3/4
169
6.65
Gray cast iron
29403030
4030
146
29403030
B
76
-
30
8
3.3
5/8”x1” 3/4
169
6.65
Gray cast iron
29403040
4030
146
29403040
B
76
-
40
12
3.3
5/8”x1” 3/4
169
6.75
Gray cast iron
29403042
4030
146
29403042
B
76
-
42
12
3.3
5/8”x1” 3/4
169
6.65
Gray cast iron
29403045
4030
146
29403045
B
76
-
45
14
3.8
5/8”x1” 3/4
169
6.58
Gray cast iron
29403048
4030
146
29403048
B
76
-
48
14
3.8
5/8”x1” 3/4
169
6.55
Gray cast iron
29403050
4030
146
29403050
B
76
-
50
14
3.8
5/8”x1” 3/4
169
6.40
Gray cast iron
29403055
4030
146
29403055
B
76
-
55
16
4.3
5/8”x1” 3/4
169
6.40
Gray cast iron
29403060
4030
146
29403060
B
76
-
60
18
4.4
5/8”x1” 3/4
169
6.35
Gray cast iron
29403065
4030
146
29403065
B
76
-
65
18
4.4
5/8”x1” 3/4
169
6.35
Gray cast iron
29403070
4030
146
29403070
B
76
-
70
20
4.9
5/8”x1” 3/4
169
6.30
Gray cast iron
29403075
4030
146
29403075
B
76
-
75
20
4.9
5/8”x1” 3/4
169
6.30
Gray cast iron
29403080
4030
146
29403080
B
76
-
80
22
5.4
5/8”x1” 3/4
169
6.10
Gray cast iron
29403085
4030
146
29403085
B
76
-
85
22
5.4
5/8”x1” 3/4
169
6.10
Gray cast iron
29403090
4030
146
29403090
B
76
-
90
25
5.4
5/8”x1” 3/4
169
5.90
Gray cast iron
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表