47053
Molex
PCB Headers
2.54mm
KK 254
Powered by
CAD模型選擇
{molex/pcb_headers/2_54mm/kk_254/47053.prj},{NB=470531000},{SHA256=pOeTX5KXvrCQJ4ZNpPKXBKJxNDGk7LJhdEoQwBf+1EY=},{INAME=04030__470531000},{PN=470531000},{DESC=KK 254 Vertical Header, with Friction Lock, 4 Circuits, PC Tail Length: 3.50mm},{CIRCUITS=4},{CURRENT=4.0},{MATERIAL=Tin},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
470531000
470531000
KK 254 Vertical Header, w...
4
4.0
Tin
1
Vertical
Through Hole
470533000
470533000
KK 254 Vertical Header, w...
4
4.0
Tin
1
Vertical
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表