5/3-way pilot valve, mid-position exhausted
Riegler
AirSentials
Cylinders and control valves
Electro-pneumatic way valves
5/3-way pilot valves »4V« Series
Powered by
CAD模型選擇
{riegler/airsentials/04-zylinder-und-steuerventile/elektropneumatische-wegeventile/5_3-wegeventile_4v_elektropneu/4v100_e_asmtab.prj},{NB=517.3206},{ARTNU=517.3206},{AN=G 1/2},{SP=24 V DC},{DN=30},{FU=5/3-Wege},{DF=-},{SC=38},{TYPE=},{U=B},{PPATH=../5_2-wegeventile_4v_elektropneu/assemblies/4v400_asmtpl.prj},{MODEL=-},{ASMHELP=3},{MODELHELP=4V430E-15},{PRA=14},{A=0},{B=0},{C=0.0},{D=0.0},{E=0.0},{F=0.0},{G=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNU
Art. No.
ⁿ/ₐ
AN
Connection
ⁿ/ₐ
SP
Voltage
[v]
DN
ⁿ/ₐ
FU
Function
ⁿ/ₐ
DF
Flow rate
[l/min]
SC
Circuit diagram
ⁿ/ₐ
A
ⁿ/ₐ
B
ⁿ/ₐ
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
517.3200
517.3200
M5
24 V DC
5
5/3-Wege
-
38
M5x0.8
27
57.7
0.0
14.0
64.3
0.0
517.3201
517.3201
G 1/8
24 V DC
9
5/3-Wege
-
38
1/8''
28
57.2
1.0
16.0
63.2
3.0
517.3202
517.3202
G 1/8
24 V DC
12
5/3-Wege
-
38
1/8''
1/8''
18.0
76.0
0.0
0.0
0.0
517.3203
517.3203
G 1/4
24 V DC
12
5/3-Wege
-
38
1/8''
1/4''
21.0
74.0
3.0
0.0
0.0
517.3204
517.3204
G 1/4
24 V DC
18
5/3-Wege
-
38
1/4''
1/4''
22.0
83.9
0.0
0.0
0.0
517.3205
517.3205
G 3/8
24 V DC
18
5/3-Wege
-
38
1/4''
3/8''
24.0
82.9
4.0
0.0
0.0
517.3206
517.3206
G 1/2
24 V DC
30
5/3-Wege
-
38
0
0
0.0
0.0
0.0
0.0
0.0
517.3300
517.3300
M5
230 V, 50 Hz
5
5/3-Wege
-
38
M5x0.8
27
57.7
0.0
14.0
64.3
0.0
517.3301
517.3301
G 1/8
230 V, 50 Hz
9
5/3-Wege
-
38
1/8''
28
57.2
1.0
16.0
63.2
3.0
517.3302
517.3302
G 1/8
230 V, 50 Hz
12
5/3-Wege
-
38
1/8''
1/8''
18.0
76.0
0.0
0.0
0.0
517.3303
517.3303
G 1/4
230 V, 50 Hz
12
5/3-Wege
-
38
1/8''
1/4''
21.0
74.0
3.0
0.0
0.0
517.3304
517.3304
G 1/4
230 V, 50 Hz
18
5/3-Wege
-
38
1/4''
1/4''
22.0
83.9
0.0
0.0
0.0
517.3305
517.3305
G 3/8
230 V, 50 Hz
18
5/3-Wege
-
38
1/4''
3/8''
24.0
82.9
4.0
0.0
0.0
517.3306
517.3306
G 1/2
230 V, 50 Hz
30
5/3-Wege
-
38
0
0
0.0
0.0
0.0
0.0
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表