502003 - UNION MALE ORFS - ORFS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/502003.prj},{NB=A502003-3225},{CODE=A502003-3225},{FILENAME=A502003-3225_01},{F=1\"11/16-12 UN-2A},{F1=1\"7/16-12 UN-2A},{A=50},{B=17,5},{B1=17,5},{CH=46}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
B1
[mm]
CH
Hexagonal key
[mm]
A502003-06
A502003-06
9/16-18 UNF-2A
9/16-18 UNF-2A
27,5
10
10
17
A502003-1006
A502003-1006
11/16-16 UN-2A
9/16-18 UNF-2A
29,5
11
10
19
A502003-10-V
A502003-10-V
11/16-16 UN-2A
11/16-16 UN-2A
31
11
11
19
A502003-1210
A502003-1210
13/16-16 UN-2A
11/16-16 UN-2A
33,5
13
11
22
A502003-10
A502003-10
11/16-16 UN-2A
11/16-16 UN-2A
31
11
11
19
A502003-12
A502003-12
13/16-16 UN-2A
13/16-16 UN-2A
35,5
13
13
22
A502003-16-V
A502003-16-V
1"-14 UNS-2A
1"-14 UNS-2A
42,5
15,5
15,5
27
A502003-1612
A502003-1612
1"-14 UNS-2A
13/16-16 UN-2A
38
15,5
13
27
A502003-2016
A502003-2016
1"3/16-12 UN-2A
1"-14 UNS-2A
44
17
15,5
32
A502003-16
A502003-16
1"-14 UNS-2A
1"-14 UNS-2A
42,5
15,5
15,5
27
A502003-20-V
A502003-20-V
1"3/16-12 UN-2A
1"3/16-12 UN-2A
47
17
17
32
A502003-2520
A502003-2520
1"7/16-12 UN-2A
1"3/16-12 UN-2A
48
17,5
17
41
A502003-25
A502003-25
1"7/16-12 UN-2A
1"7/16-12 UN-2A
49,5
17,5
17,5
41
A502003-3225
A502003-3225
1"11/16-12 UN-2A
1"7/16-12 UN-2A
50
17,5
17,5
46
A502003-20
A502003-20
1"3/16-12 UN-2A
1"3/16-12 UN-2A
47
17
17
32
A502003-32
A502003-32
1"11/16-12 UN-2A
1"11/16-12 UN-2A
51,5
17,5
17,5
46
A502003-38
A502003-38
2"-12 UN-2A
2"-12 UN-2A
53
17,5
17,5
55
E502003-25
E502003-25
1"7/16-12 UN-2A
1"7/16-12 UN-2A
49,5
17,5
17,5
41
E502003-32
E502003-32
1"11/16-12 UN-2A
1"11/16-12 UN-2A
51,5
17,5
17,5
46
SA502003-1610
SA502003-1610
1"-14 UNS-2A
11/16-16 UN-2A
38
15,5
11
27
SA502003-2010
SA502003-2010
1"3/16-12 UN-2A
11/16-16 UN-2A
41,5
17
11
32
SA502003-2512
SA502003-2512
1"7/16-12 UN-2A
13/16-16 UN-2A
44,5
17,5
13
41
SA502003-2516
SA502003-2516
1"7/16-12 UN-2A
1"-14 UNS-2A
47,5
17,5
15,5
41
SA502003-3216
SA502003-3216
1"11/16-12 UN-2A
1"-14 UNS-2A
49,5
17,5
15,5
46
SA502003-3816
SA502003-3816
2"-12 UN-2A
1"-14 UNS-2A
51
17,5
15,5
55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表