slovenčina
English
531 P - Swivel castor with wheel brake
Rollenbau
Furniture and Designer Castors
Design-Profil-Castors Series 530 up to max. 70 kg
530-P
Powered by
CAD模型選擇
{rollenbau/7_furniture_and_designer_castors/design_profil_castors_series_530/530_p/531_p_asmtab.prj},{NB=531 11x22 50 P},{ORDERNO=531 11x22 50 P},{WDAB=52x8+8},{LC=40},{H=62},{BOLT=11x22},{SR=69},{WB=Nylon plain bearing},{VER=2},{PPATH=531_p/531_p_asmtpl.prj},{VERCOL=1},{VERTIFF=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
BOLT
Bolt
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
531 10x34 50 P
531 10x34 50 P
52x8+8
40
62
10x34
69
Nylon plain bearing
531 11x22 50 P
531 11x22 50 P
52x8+8
40
62
11x22
69
Nylon plain bearing
531 10x34 75 P
531 10x34 75 P
75x13+13
60
93
10x34
88
Nylon plain bearing
531 11x30 75 P
531 11x30 75 P
75x13+13
60
93
11x30
88
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表