目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
56
Hallite
Double Acting Piston Seals
56
Inch
Powered by
CAD模型選擇
{hallite/double_act_piston_seals/56/in/56i.prj},{NB=HALLITE 1367040},{CNSORDERNO=1367040},{D1=6.00},{TOL1=+0.010 / +0.000},{DD1=5.000},{TOL2=+0.005 / -0.005},{L1=1.250},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[Inch]
TOL1
Tolerance H11
[Inch]
DD1
Rod Diameter Ød1
[Inch]
TOL2
Tolerance js11
[Inch]
L1
Length L1
[Inch]
HALLITE 0403740
0403740
1.25
+0.006 / +0.000
0.750
+0.003 / -0.003
0.625
HALLITE 0422440
0422440
1.50
+0.006 / +0.000
1.000
+0.003 / -0.003
0.625
HALLITE 0778240
0778240
1.75
+0.006 / +0.000
1.125
+0.003 / -0.003
0.750
HALLITE 0778440
0778440
2.00
+0.007 / +0.000
1.375
+0.003 / -0.003
0.750
HALLITE 1432640
1432640
2.25
+0.007 / +0.000
1.625
+0.003 / -0.003
0.750
HALLITE 0939840
0939840
2.38
+0.007 / +0.000
1.750
+0.003 / -0.003
0.750
HALLITE 0867240
0867240
2.50
+0.007 / +0.000
1.875
+0.003 / -0.003
0.750
HALLITE 1369140
1369140
2.75
+0.007 / +0.000
2.000
+0.004 / -0.004
0.937
HALLITE 0779640
0779640
2.88
+0.007 / +0.000
2.125
+0.004 / -0.004
0.937
HALLITE 1098440
1098440
3.00
+0.007 / +0.000
2.250
+0.004 / -0.004
0.937
HALLITE 0782440
0782440
3.25
+0.009 / +0.000
2.500
+0.004 / -0.004
0.937
HALLITE 0437840
0437840
3.50
+0.009 / +0.000
2.750
+0.004 / -0.004
0.937
HALLITE 0410540
0410540
3.75
+0.009 / +0.000
3.000
+0.004 / -0.004
0.937
HALLITE 6504740
6504740
4.00
+0.009 / +0.000
3.250
+0.004 / -0.004
0.719
HALLITE 1407740
1407740
4.00
+0.009 / +0.000
3.250
+0.004 / -0.004
0.937
HALLITE 1128840
1128840
4.25
+0.009 / +0.000
3.500
+0.004 / -0.004
0.937
HALLITE 0448840
0448840
4.50
+0.009 / +0.000
3.500
+0.004 / -0.004
1.250
HALLITE 0449040
0449040
4.62
+0.009 / +0.000
3.625
+0.004 / -0.004
1.250
HALLITE 1007040
1007040
4.75
+0.010 / +0.000
3.750
+0.004 / -0.004
1.250
HALLITE 0443040
0443040
5.00
+0.010 / +0.000
4.000
+0.004 / -0.004
1.250
HALLITE 0892240
0892240
5.25
+0.010 / +0.000
4.250
+0.004 / -0.004
1.250
HALLITE 0133240
0133240
5.50
+0.010 / +0.000
4.500
+0.004 / -0.004
1.250
HALLITE 1367040
1367040
6.00
+0.010 / +0.000
5.000
+0.005 / -0.005
1.250
HALLITE 1164140
1164140
6.50
+0.010 / +0.000
5.500
+0.005 / -0.005
1.250
HALLITE 1188840
1188840
7.00
+0.010 / +0.000
6.000
+0.005 / -0.005
1.250
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表