您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
5TT41042 - Latching relay for distribution board
Siemens Industry
Electric engineering, automation, process control engineering
Electrical installation, device
Modular serial built-in device for electrical circuit distributors
Latching relay for distribution board
Powered by
CAD模型選擇
{siemens_industry/27/14/23/06/5tt41042.prj},{NB=5TT41042},{MANUID=5TT41042},{AAT083=2},{AAF815=16},{BAA211=70},{AAF839=26.400},{AAF818=2000},{AAF820=500},{AAF838=50},{AAF837=0},{AAC962=250},{AAF836=4},{AAF835=0},{AAC965=400},{AAF823=16},{AAF821=900},{AAF822=400},{AAF841=50},{AAF840=19.200},{AAO663=4001869312484},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85365019},{PREVIEW=../../../_pool_/18/25/product_picture_jpg_P_I201_XX_05453J.png},{DESCSHORT=Remote switch with 4 NO contacts, contact for 230 V, 400 V AC 16 A control 24 V AC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAT083
Width in units of measurement
ⁿ/ₐ
AAF815
rated switch current
[A]
AAH256
manual operation possible
ⁿ/ₐ
BAA211
Installation depth
[mm]
AAF839
max. control voltage 1
[V]
AAF818
max. incandescent lamp load
[W]
AAF820
max. load fluorescent lamp
[VA]
AAF838
max. frequency control voltage 1
[Hz]
AAF837
number of change-over contacts
ⁿ/ₐ
AAC962
Min. supply voltage
[V]
AAF836
number of normally open contacts
ⁿ/ₐ
AAF835
number of normally closed contacts
ⁿ/ₐ
AAC965
Max. supply voltage
[V]
AAF823
max. switching current (cos phi = 0.6)
[A]
AAF821
max. load fluorescent lamp (duo circuit)
[VA]
AAF822
max. load fluorescent lamp (parallel compensated)
[VA]
AAF841
min. frequency control voltage 1
[Hz]
AAF840
min. control voltage 1
[V]
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
5TT41042
Remote switch with 4 NO c...
Remote control switch wit...
4001869312484
5TT4104-2
5TT41042
Siemens AG
REMOTE SWITCH 4S AC24V 16...
2
16
Yes
70
26.400
2000
500
50
0
250
4
0
400
16
900
400
50
19.200
SENTRON
SENTRON
Remote control switch wit...
4001869312484
1
1
1
1
85365019
RO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表