目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7580421 - Analog Signal Isolator, 1-channel
Turck
Interface Technology
signal20conditioners
Powered by
CAD模型選擇
{turck/interface20technology/signal20conditioners/7580421.prj},{NB=7580421},{PREVIEW=../../../_pool_/b6/df/7580421.png},{MASSZEICHNUNG=../../../_pool_/b6/df/7580421.png},{BMENB=7580421},{DESCSHORT=Analog Signal Isolator, 1-channel},{DESCLONG=Analog Signal Isolator, 1-channel, Operating voltage 10…30 VDC, Input circuit monitored for wire break and short circuit, Complete galvanic isolation, HART transparent, Removable screw terminals, ATEX use in Zone 2, cUL, SIL 2},{EAN=4047101421439},{MANUNAME=Turck},{MANUTYPEDESC=IM12-AO01-1I-1I-H0/24VDC},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/7580421},{DEEPLINK_DEU=https://www.turck.de/de/product/7580421},{VER=13}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
7580421
Analog Signal Isolator, 1...
Analog Signal Isolator, 1...
4047101421439
Turck
IM12-AO01-1I-1I-H0/24VDC
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表