840620 - Fuse Cover - Quick Fit, Flexible, Transparent
Essentra Components
PCB & Electronics Hardware
Fuse Covers & Insulators
Fuse Covers
Fuse Covers - Quick Fit, Flexible, Transparent
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t05000000/l3_t05030000/p160090/840620.prj},{NB=840730},{PN=840730},{AMERSID=1127631},{APACID=-},{EMEAID=1127638},{MAT=PCV},{COLOR=Transparent Blue},{FT=Metric},{H1=0.50000000},{H1M=12.7},{H2=0.391},{H2M=9.9},{L1=0.28},{L1M=7.1},{L2=1.18},{L2M=30.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
[mm]
COLOR
Color
[mm]
FT
Fuse Type
ⁿ/ₐ
H1
H1 Outside Height Inch
[Inch]
H1M
H1 Outside Height Metric
[mm]
H2
H2 Inside Height Inch
[Inch]
H2M
H2 Inside Height Metric
[mm]
L1
L1 Inside Width Inch
[Inch]
L1M
L1 Inside Width Metric
[mm]
L2
L2 Inside Length Inch
[Inch]
L2M
L2 Inside Length Metric
[mm]
840620
840620
1127630
-
1127637
PCV
Transparent Blue
Metric
1/2
12.7
0.391
9.9
0.24
6.1
0.79
20.1
840730
840730
1127631
-
1127638
PCV
Transparent Blue
Metric
1/2
12.7
0.391
9.9
0.28
7.1
1.18
30.0
840832
840832
1127632
-
1127639
PCV
Transparent Blue
Metric
5/8
15.9
0.578
14.7
0.32
8.1
1.26
32.0
840836
840836
1127633
-
1127640
PCV
Transparent Blue
STD 0.25 x 1.25
1/2
12.7
0.391
9.9
0.32
8.1
1.42
36.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表