您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
8MR64232LV25 - Fan (enclosure)
Siemens Industry
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Electrical cabinet air conditioning
Fan (enclosure)
Powered by
CAD模型選擇
{siemens_industry/27/18/07/16/8mr64232lv25.prj},{NB=8MR64232LV25},{MANUID=8MR64232LV25},{AAB839=230},{AAB838=230},{BAB577=70},{BAA020=148},{BAF016=148},{AAC970=20},{AAP766=1},{AAO663=4042948185513},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=84145925},{PREVIEW=../../../_pool_/24/8c/product_picture_jpg_P_I202_XX_06533J.png},{DESCSHORT=Filter fan, cutout: W: 125 mm, H: 125 mm, RAL 7032, IP54}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAC218
EMC design present
ⁿ/ₐ
AAB839
max. operating voltage with AC 60 Hz
[V]
AAB433
Designed as built-in fan
ⁿ/ₐ
AAB838
max. operating voltage with AC 50 Hz
[V]
BAD915
Voltage type
ⁿ/ₐ
BAD674
suitable for 19 inch installation
ⁿ/ₐ
AAB513
roof ventilator present
ⁿ/ₐ
BAB577
Depth
[mm]
BAA020
Height
[mm]
BAF016
Width
[mm]
AAC970
Rated power
[W]
AAM272
wall build in possible
ⁿ/ₐ
AAP766
Number of ventilators
ⁿ/ₐ
BAG975
Protection type IP
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
8MR64232LV25
Filter fan, cutout: W: 12...
Filter fan, Extract: W: 1...
4042948185513
8MR6423-2LV25
8MR64232LV25
Siemens AG
FL-FAN; 63M3 PER H; 125X1...
No
230
No
230
AC
No
No
70
148
148
20
Yes
1
IP54
SIVACON
SIVACON
Filter fan, Extract: W: 1...
4042948185513
1
1
1
1
84145925
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表