90121
Molex
PCB Headers
2.54mm
C-Grid III
Powered by
CAD模型選擇
{molex/pcb_headers/2_54mm/c_grid_3/90121.prj},{NB=901210929},{SHA256=Pcz52x2ZhcadbvDkgLc4TPTOO+5hEQ5CEttw+1yVTLM=},{INAME=07072__901210929},{PN=901210929},{DESC=2.54mm Pitch C-Grid III Header, Single Row, Right-Angle, 9 Circuits, 0.76µm Gold (Au) Selective Plating},{CIRCUITS=9},{CURRENT=3.0},{MATERIAL=Gold},{ROWS=1},{ORIENTATION=Right Angle},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
901210122
901210122
2.54mm Pitch C-Grid III H...
2
3.0
Tin
1
Right Angle
Through Hole
901210123
901210123
2.54mm Pitch C-Grid III H...
3
3.0
Tin
1
Right Angle
Through Hole
901210124
901210124
2.54mm Pitch C-Grid III H...
4
3.0
Tin
1
Right Angle
Through Hole
901210125
901210125
2.54mm Pitch C-Grid III H...
5
3.0
Tin
1
Right Angle
Through Hole
901210126
901210126
2.54mm Pitch C-Grid III H...
6
3.0
Tin
1
Right Angle
Through Hole
901210127
901210127
2.54mm Pitch C-Grid III H...
7
3.0
Tin
1
Right Angle
Through Hole
901210128
901210128
2.54mm Pitch C-Grid III H...
8
3.0
Tin
1
Right Angle
Through Hole
901210129
901210129
2.54mm Pitch C-Grid III H...
9
3.0
Tin
1
Right Angle
Through Hole
901210130
901210130
2.54mm Pitch C-Grid III H...
10
3.0
Tin
1
Right Angle
Through Hole
901210131
901210131
2.54mm Pitch C-Grid III H...
11
3.0
Tin
1
Right Angle
Through Hole
901210132
901210132
2.54mm Pitch C-Grid III H...
12
3.0
Tin
1
Right Angle
Through Hole
901210133
901210133
2.54mm Pitch C-Grid III H...
13
3.0
Tin
1
Right Angle
Through Hole
901210134
901210134
2.54mm Pitch C-Grid III H...
14
3.0
Tin
1
Right Angle
Through Hole
901210135
901210135
2.54mm Pitch C-Grid III H...
15
3.0
Tin
1
Right Angle
Through Hole
901210136
901210136
2.54mm Pitch C-Grid III H...
16
3.0
Tin
1
Right Angle
Through Hole
901210137
901210137
2.54mm Pitch C-Grid III H...
17
3.0
Tin
1
Right Angle
Through Hole
901210138
901210138
2.54mm Pitch C-Grid III H...
18
3.0
Tin
1
Right Angle
Through Hole
901210139
901210139
2.54mm Pitch C-Grid III H...
19
3.0
Tin
1
Right Angle
Through Hole
901210140
901210140
2.54mm Pitch C-Grid III H...
20
3.0
Tin
1
Right Angle
Through Hole
901210141
901210141
2.54mm Pitch C-Grid III H...
21
3.0
Tin
1
Right Angle
Through Hole
901210142
901210142
2.54mm Pitch C-Grid III H...
22
3.0
Tin
1
Right Angle
Through Hole
901210143
901210143
2.54mm Pitch C-Grid III H...
23
3.0
Tin
1
Right Angle
Through Hole
901210144
901210144
2.54mm Pitch C-Grid III H...
24
3.0
Tin
1
Right Angle
Through Hole
901210145
901210145
2.54mm Pitch C-Grid III H...
25
3.0
Tin
1
Right Angle
Through Hole
901210146
901210146
2.54mm Pitch C-Grid III H...
26
3.0
Tin
1
Right Angle
Through Hole
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表