90147
Molex
PCB Receptacles
2.54mm
C-Grid
Powered by
CAD模型選擇
{molex/pcb_receptacles/2_54mm/c_grid/90147.prj},{NB=901471125},{SHA256=nLY2oO2kwJNP5vUyDu9XpQdPe2QFsBVAwC4G7cFOlr0=},{INAME=00020__901471125},{PN=901471125},{DESC=C-Grid PC Board Connector, Single Row, Vertical, 25 Circuits, Tin (Sn) Plating},{CIRCUITS=25},{CURRENT=3.0},{MATERIAL=Tin},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
901471102
901471102
C-Grid PC Board Connector...
2
3.0
Tin
1
Vertical
Through Hole
901471103
901471103
C-Grid PC Board Connector...
3
3.0
Tin
1
Vertical
Through Hole
901471104
901471104
C-Grid PC Board Connector...
4
3.0
Tin
1
Vertical
Through Hole
901471105
901471105
C-Grid PC Board Connector...
5
3.0
Tin
1
Vertical
Through Hole
901471106
901471106
C-Grid PC Board Connector...
6
3.0
Tin
1
Vertical
Through Hole
901471107
901471107
C-Grid PC Board Connector...
7
3.0
Tin
1
Vertical
Through Hole
901471108
901471108
C-Grid PC Board Connector...
8
3.0
Tin
1
Vertical
Through Hole
901471109
901471109
C-Grid PC Board Connector...
9
3.0
Tin
1
Vertical
Through Hole
901471110
901471110
C-Grid PC Board Connector...
10
3.0
Tin
1
Vertical
Through Hole
901471111
901471111
C-Grid PC Board Connector...
11
3.0
Tin
1
Vertical
Through Hole
901471112
901471112
C-Grid PC Board Connector...
12
3.0
Tin
1
Vertical
Through Hole
901471113
901471113
C-Grid PC Board Connector...
13
3.0
Tin
1
Vertical
Through Hole
901471114
901471114
C-Grid PC Board Connector...
14
3.0
Tin
1
Vertical
Through Hole
901471115
901471115
C-Grid PC Board Connector...
15
3.0
Tin
1
Vertical
Through Hole
901471118
901471118
C-Grid PC Board Connector...
18
3.0
Tin
1
Vertical
Through Hole
901471120
901471120
C-Grid PC Board Connector...
20
3.0
Tin
1
Vertical
Through Hole
901471125
901471125
C-Grid PC Board Connector...
25
3.0
Tin
1
Vertical
Through Hole
901471130
901471130
C-Grid PC Board Connector...
30
3.0
Tin
1
Vertical
Through Hole
901471132
901471132
C-Grid PC Board Connector...
32
3.0
Tin
1
Vertical
Through Hole
901471302
901471302
C-Grid PC Board Connector...
2
3.0
Gold
1
Vertical
Through Hole
901471303
901471303
C-Grid PC Board Connector...
3
3.0
Gold
1
Vertical
Through Hole
901471304
901471304
C-Grid PC Board Connector...
4
3.0
Gold
1
Vertical
Through Hole
901471305
901471305
C-Grid PC Board Connector...
5
3.0
Gold
1
Vertical
Through Hole
901471306
901471306
C-Grid PC Board Connector...
6
3.0
Gold
1
Vertical
Through Hole
901471307
901471307
C-Grid PC Board Connector...
7
3.0
Gold
1
Vertical
Through Hole
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表