90151
Molex
PCB Receptacles
2.54mm
C-Grid
Powered by
CAD모델 선택
{molex/pcb_receptacles/2_54mm/c_grid/90151.prj},{NB=901512164},{SHA256=khKcCDtlNjFPL7DMiVbW8/NLeN4Y6nCxfKv2plaRTi4=},{INAME=00022__901512164},{PN=901512164},{DESC=C-Grid III PC Board Connector, Dual Row, Vertical, 64 Circuits, Tin (Sn) Plating},{CIRCUITS=64},{CURRENT=3.0},{MATERIAL=Tin},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
901512104
901512104
C-Grid III PC Board Conne...
4
3.0
Tin
2
Vertical
Through Hole
901512106
901512106
C-Grid III PC Board Conne...
6
3.0
Tin
2
Vertical
Through Hole
901512108
901512108
C-Grid III PC Board Conne...
8
3.0
Tin
2
Vertical
Through Hole
901512110
901512110
C-Grid III PC Board Conne...
10
3.0
Tin
2
Vertical
Through Hole
901512112
901512112
C-Grid III PC Board Conne...
12
3.0
Tin
2
Vertical
Through Hole
901512114
901512114
C-Grid III PC Board Conne...
14
3.0
Tin
2
Vertical
Through Hole
901512116
901512116
C-Grid III PC Board Conne...
16
3.0
Tin
2
Vertical
Through Hole
901512118
901512118
C-Grid III PC Board Conne...
18
3.0
Tin
2
Vertical
Through Hole
901512120
901512120
C-Grid III PC Board Conne...
20
3.0
Tin
2
Vertical
Through Hole
901512122
901512122
C-Grid III PC Board Conne...
22
3.0
Tin
2
Vertical
Through Hole
901512124
901512124
C-Grid III PC Board Conne...
24
3.0
Tin
2
Vertical
Through Hole
901512126
901512126
C-Grid III PC Board Conne...
26
3.0
Tin
2
Vertical
Through Hole
901512130
901512130
C-Grid III PC Board Conne...
30
3.0
Tin
2
Vertical
Through Hole
901512134
901512134
C-Grid III PC Board Conne...
34
3.0
Tin
2
Vertical
Through Hole
901512140
901512140
C-Grid III PC Board Conne...
40
3.0
Tin
2
Vertical
Through Hole
901512144
901512144
C-Grid III PC Board Conne...
44
3.0
Tin
2
Vertical
Through Hole
901512150
901512150
C-Grid III PC Board Conne...
50
3.0
Tin
2
Vertical
Through Hole
901512160
901512160
C-Grid III PC Board Conne...
60
3.0
Tin
2
Vertical
Through Hole
901512164
901512164
C-Grid III PC Board Conne...
64
3.0
Tin
2
Vertical
Through Hole
901512304
901512304
C-Grid III PC Board Conne...
4
3.0
Gold
2
Vertical
Through Hole
901512306
901512306
C-Grid III PC Board Conne...
6
3.0
Gold
2
Vertical
Through Hole
901512308
901512308
C-Grid III PC Board Conne...
8
3.0
Gold
2
Vertical
Through Hole
901512310
901512310
C-Grid III PC Board Conne...
10
3.0
Gold
2
Vertical
Through Hole
901512312
901512312
C-Grid III PC Board Conne...
12
3.0
Gold
2
Vertical
Through Hole
901512314
901512314
C-Grid III PC Board Conne...
14
3.0
Gold
2
Vertical
Through Hole
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성