90156
Molex
Crimp Housings
2.54mm
C-Grid III
Powered by
CAD模型選擇
{molex/crimp_housings/2_54mm/c_grid_3/90156.prj},{NB=901560152},{SHA256=F7/3N1dy8Ns6bRMQ8gwpqocRCzpmZ8WApmWkBY645y8=},{INAME=00087__901560152},{PN=901560152},{DESC=2.54mm Pitch C-Grid III Crimp Housing Single Row, 12 Circuits, Black},{CIRCUITS=12},{CURRENT=Contact Molex},{GENDER=Receptacle},{ROWS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
GENDER
Gender
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
901560142
901560142
2.54mm Pitch C-Grid III C...
2
Contact Molex
Receptacle
1
901560143
901560143
2.54mm Pitch C-Grid III C...
3
Contact Molex
Receptacle
1
901560145
901560145
2.54mm Pitch C-Grid III C...
5
Contact Molex
Receptacle
1
901560146
901560146
2.54mm Pitch C-Grid III C...
6
Contact Molex
Receptacle
1
901560147
901560147
2.54mm Pitch C-Grid III C...
7
Contact Molex
Receptacle
1
901560148
901560148
2.54mm Pitch C-Grid III C...
8
Contact Molex
Receptacle
1
901560149
901560149
2.54mm Pitch C-Grid III C...
9
Contact Molex
Receptacle
1
901560150
901560150
2.54mm Pitch C-Grid III C...
10
Contact Molex
Receptacle
1
901560152
901560152
2.54mm Pitch C-Grid III C...
12
Contact Molex
Receptacle
1
901560153
901560153
2.54mm Pitch C-Grid III C...
13
Contact Molex
Receptacle
1
901560154
901560154
2.54mm Pitch C-Grid III C...
14
Contact Molex
Receptacle
1
901560155
901560155
2.54mm Pitch C-Grid III C...
15
Contact Molex
Receptacle
1
901560156
901560156
2.54mm Pitch C-Grid III C...
16
Contact Molex
Receptacle
1
901560158
901560158
2.54mm Pitch C-Grid III C...
18
Contact Molex
Receptacle
1
901560160
901560160
2.54mm Pitch C-Grid III C...
20
Contact Molex
Receptacle
1
901560162
901560162
2.54mm Pitch C-Grid III C...
22
Contact Molex
Receptacle
1
901560165
901560165
2.54mm Pitch C-Grid III C...
25
Contact Molex
Receptacle
1
901560170
901560170
2.54mm Pitch C-Grid III C...
30
Contact Molex
Receptacle
1
901560172
901560172
2.54mm Pitch C-Grid III C...
32
Contact Molex
Receptacle
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表