您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0025 - Spring plungers with slot and thrust pin, LONG-LOK secured, stainless steel
Blohm
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03026.prj},{NB=B0025.1060},{D1=2.7},{L=14},{L1=7},{H=2.0},{N=1.0},{F1=4},{F2=10},{GEW=0.0017},{EAN=MIN},{TYP=1},{TYP1=1},{TYP2=2},{TYP3=1},{TYP4=0},{Z=1},{NDM=6},{XJ=6.000},{NDM1=0.0000},{XA=1.50},{XB=4.20},{XC=1.00},{XD=2.00},{XE=7.00},{XF=10.70},{XG=0.75},{XH=0.75},{BESTBLOHM=B0025.106},{MATERIAL=Edelstahl},{AUSF=leichte Federkraft},{FORM=A},{D=M 6},{L2=ca. zwei Gewindegänge},{DREHMOMENTEIN=0,44},{DREHMOMENTAUS=0,21},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=NORELEM,,BLOHM},{ZGT=ca. zwei Gewindegänge},{IMPERIAL=MM},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
ⁿ/ₐ
H
spring travel
[mm]
N
slot
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0025.04
B0025.04
Stainless steel
Standard spring force
M 4
1.8
9
5
approx. two thread dials
1.5
0.6
6
20
0,18
0,12
0.0005
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0025.05
B0025.05
Stainless steel
Standard spring force
M 5
2.4
12
6
approx. two thread dials
2.0
0.8
6
20
0,12
0,08
0.0010
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0025.06
B0025.06
Stainless steel
Standard spring force
M 6
2.7
14
7
approx. two thread dials
2.0
1.0
7
20
0,44
0,21
0.0010
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0025.08
B0025.08
Stainless steel
Standard spring force
M 8
4.0
16
8
approx. two thread dials
2.0
1.2
15
30
1,10
0,38
0.0037
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0025.10
B0025.10
Stainless steel
Standard spring force
M 10
4.5
19
9
approx. two thread dials
2.5
1.6
20
35
1,36
0,62
0.0066
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0025.12
B0025.12
Stainless steel
Standard spring force
M 12
6.0
22
10
approx. two thread dials
3.5
2.0
30
55
2,11
1,41
0.0114
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0025.16
B0025.16
Stainless steel
Standard spring force
M 16
8.5
24
14
approx. two thread dials
4.5
2.5
45
100
3,95
3,05
0.0226
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0025.104
B0025.104
Stainless steel
light spring force
M 4
1.8
9
5
approx. two thread dials
1.5
0.6
3
10
0,18
0,12
0.0004
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0025.105
B0025.105
Stainless steel
light spring force
M 5
2.4
12
6
approx. two thread dials
2.0
0.8
3
10
0,12
0,08
0.0010
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0025.106
B0025.106
Stainless steel
light spring force
M 6
2.7
14
7
approx. two thread dials
2.0
1.0
4
10
0,44
0,21
0.0017
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0025.108
B0025.108
Stainless steel
light spring force
M 8
4.0
16
8
approx. two thread dials
2.0
1.2
7
15
1,10
0,38
0.0036
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0025.110
B0025.110
Stainless steel
light spring force
M 10
4.5
19
9
approx. two thread dials
2.5
1.6
9
16
1,36
0,62
0.0065
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0025.112
B0025.112
Stainless steel
light spring force
M 12
6.0
22
10
approx. two thread dials
3.5
2.0
14
26
2,11
1,41
0.0110
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0025.116
B0025.116
Stainless steel
light spring force
M 16
8.5
24
14
approx. two thread dials
4.5
2.5
22
50
3,95
3,05
0.0219
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0025.205
B0025.205
Stainless steel
strong spring force
M 5
2.4
12
6
approx. two thread dials
2.0
0.8
9
25
0.12
0.08
0.0010
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0025.206
B0025.206
Stainless steel
strong spring force
M 6
2.7
14
7
approx. two thread dials
2.0
1.0
11
25
0.44
0.21
0.0018
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0025.208
B0025.208
Stainless steel
strong spring force
M 8
4.0
16
8
approx. two thread dials
2.0
1.2
22
43
1.10
0.38
0.0037
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0025.210
B0025.210
Stainless steel
strong spring force
M 10
4.5
19
9
approx. two thread dials
2.5
1.6
20
54
1.36
0.62
0.0067
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0025.212
B0025.212
Stainless steel
strong spring force
M 12
6.0
22
10
approx. two thread dials
3.5
2.0
36
94
2.11
1.41
0.0116
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0025.216
B0025.216
Stainless steel
strong spring force
M 16
8.5
24
14
approx. two thread dials
4.5
2.5
60
110
3.99
3.05
0.0227
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表