您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
A08.02 - Cable clip metal
IMS UNIVERSAL Fastening elements
A - Fixing of cables, pipes and hoses
A08 Cable clip metal
Powered by
CAD模型選擇
{ims_verbindungstechnik/a/a08_kabelklemme_metall/a08_02.prj},{NB=IMS 160006280KABELKLEMME FI 7,0 - 8,0 MM VZ FL PASS(760.8)},{V=8},{CNSORDERNO=160006280},{ARTCODE=KABELKLEMME FI 7,0 - 8,0 MM VZ FL PASS},{A=7.00},{AX=[7.00:8.00]},{BL=6.00},{BLX=[6.00:6.40]},{BD=0.80},{BDX=[0.80:1.00]},{B=12.50},{S=0.40},{CNSMASSEXACT=1.71},{CNSMATNO=CK 67},{CNSOBFL=VZ FL PASS},{CNSORDERNOOLD=16006280}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
AX
[mm]
BLX
Hole size
[mm]
BDX
Thickness
[mm]
B
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 160063230 / KABELKLEM...
160063230
CABLE CLIP Ø 4,0 MM ZINC-...
[4.00]
[6.20]
[0.75:1.25]
12.50
0.40
1.70
CK 67
VZ FL PASS
IMS 160005200 / KABELKLEM...
160005200
CABLE CLIP Ø 4,0 MM ZINC-...
[4.00]
[6.20:6.40]
[1.50:2.00]
12.50
0.50
2.13
CK 67
VZ FL
IMS 160063320 / KABELKLEM...
160063320
CABLE CLIP Ø 4,0 - 6,0 MM...
[4.00:6.00]
[6.20]
[0.75:1.25]
12.50
0.40
1.65
CK 67
SN
IMS 160061220 / KABELKLEM...
160061220
CABLE CLIP Ø 6,0 - 8,0 MM...
[6.00:8.00]
[6.20]
[0.90]
12.50
0.40
1.70
CK 67
VZ FL PASS
IMS 16006122A / KABELKLEM...
16006122A
CABLE CLIP Ø 6,0 - 8,0 MM...
[6.00:8.00]
[6.20]
[0.90]
12.50
0.40
1.64
CK 67
MKB SI
IMS 16000628B / KABELKLEM...
16000628B
CABLE CLIP Ø 6,2 - 8,0 MM...
[6.20:8.00]
[6.20]
[0.90]
12.50
0.40
1.61
CK 67
GEO SI
IMS 160006280 / KABELKLEM...
160006280
CABLE CLIP Ø 7,0 - 8,0 MM...
[7.00:8.00]
[6.00:6.40]
[0.80:1.00]
12.50
0.40
1.71
CK 67
VZ FL PASS
IMS 16000628A / KABELKLEM...
16000628A
CABLE CLIP Ø 7,0 - 8,0 MM...
[7.00:8.00]
[6.00:6.40]
[0.80:1.00]
12.50
0.40
1.65
CK 67
MKB SI
IMS 160060490 / KABELKLEM...
160060490
CABLE CLIP Ø 7,0 - 9,0 MM...
[7.00:9.00]
[6.20]
[0.75:1.00]
12.50
0.40
1.70
CK 67
VZ
IMS 160061460 / KABELKLEM...
160061460
CABLE CLIP Ø 8,0 MM PHOSP...
[8.00]
[6.20]
[1.50:2.00]
12.50
0.40
1.64
CK 67
PHO IMP
IMS 160009020 / KABELKLEM...
160009020
CABLE CLIP Ø 9,0 -10,0 MM...
[9.00:10.00]
[6.00:6.40]
[0.80:1.00]
15.00
0.40
2.36
CK 67
VZ FL PASS
IMS 16000902A / KABELKLEM...
16000902A
CABLE CLIP Ø 9,0 -10,0 MM...
[9.00:10.00]
[6.00:6.40]
[0.80:1.00]
15.00
0.40
2.24
CK 67
MKB SI
IMS 160068370 / KABELKLEM...
160068370
CABLE CLIP Ø 10,0 MM ZINC...
[10.00]
[6.20:6.40]
[0.75:1.00]
15.00
0.40
2.37
CK 67
VZ FL PASS
IMS 160071180 / KABELKLEM...
160071180
CABLE CLIP Ø 10,0 MM ZINC...
[10.00]
[6.20:6.40]
[1.20:1.70]
15.00
0.40
2.36
CK 67
VZ FL PASS
IMS 160010850 / KABELKLEM...
160010850
CABLE CLIP Ø 10,0 MM ZINC...
[10.00]
[6.20:6.40]
[1.90:2.10]
15.00
0.40
2.33
CK 67
VZ FL PASS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表