You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English (United States)
QA認證資訊
目錄: norelem
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06458 - Clamping levers flat external thread
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
CAD模型選擇
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06458.prj},{NB=06458-210181X35},{D=13.5},{D1=18.5},{D2=19.1},{H=28.5},{H1=6.5},{H2=17.8},{H3=29.2},{H4=32.2},{A=65},{A1=74.5},{B=10.1},{L=35},{ZZ=20},{GEW=0.1010},{EAN=4059495753447},{NDM=10.0},{NDM1=0.0000},{TYP=1.000},{XA=0.0},{XB=25.1},{XC=3.0},{XD=0.5},{XE=86.3},{XF=2.3},{XG=71.3},{XH=500.0},{XI=470.8},{XJ=27.4},{XK=2.4},{XL=2.4},{XM=175.0},{XN=37.1},{XO=155.0},{XP=21.9},{XQ=2.5},{XR=17.5},{XS=6.0},{XT=9.2},{XU=0.5},{XV=35.0},{XW=11.8},{XX=7.0},{XY=2.4},{XZ=48.1},{XA1=26.3},{XB1=11.5},{XC1=3.0},{XD1=0.9},{XE1=62.0},{XF1=4.2},{XG1=24.1},{XH1=26.0},{XI1=6.0},{XJ1=6.1},{XK1=31.0},{XL1=8.0},{XM1=3.0},{XN1=2.050},{XO1=7.5},{XP1=19.8},{XQ1=8.0},{XR1=1.7},{XS1=8.4},{XT1=1.6},{XU1=3.0},{XV1=6.9}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEST
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
[mm]
D
Length
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
L
Length
[mm]
ZZ
No. of teeth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06458-2061X15
06458-2061X15
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
15
20
0.0856
Yes
73181520
4059495104959
31.12.2099
98% Warenverfügbarkeit. N...
06458-2061X20
06458-2061X20
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
20
0.0873
Yes
73181520
4059495104966
31.12.2099
98% Warenverfügbarkeit. N...
06458-2061X25
06458-2061X25
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
25
20
0.0883
Yes
73181520
4059495104973
31.12.2099
98% Warenverfügbarkeit. N...
06458-2061X30
06458-2061X30
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
30
20
0.0882
Yes
73181520
4059495104980
31.12.2099
98% Warenverfügbarkeit. N...
06458-2061X35
06458-2061X35
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
35
20
0.0897
Yes
73181520
4059495104997
31.12.2099
98% Warenverfügbarkeit. N...
06458-2061X40
06458-2061X40
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
40
20
0.0906
Yes
73181520
4059495105000
31.12.2099
98% Warenverfügbarkeit. N...
06458-2061X45
06458-2061X45
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
45
20
0.0885
Yes
73181520
4059495105017
31.12.2099
98% Warenverfügbarkeit. N...
06458-2061X50
06458-2061X50
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
50
20
0.0924
Yes
73181520
4059495105024
31.12.2099
98% Warenverfügbarkeit. N...
06458-2061X55
06458-2061X55
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
55
20
0.0898
Yes
73181520
4059495105031
31.12.2099
98% Warenverfügbarkeit. N...
06458-2061X60
06458-2061X60
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
60
20
0.0941
Yes
73181520
4059495105048
31.12.2099
98% Warenverfügbarkeit. N...
06458-2081X15
06458-2081X15
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
15
20
0.0888
Yes
73181520
4059495105154
31.12.2099
98% Warenverfügbarkeit. N...
06458-2081X20
06458-2081X20
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
20
0.0894
Yes
73181520
4059495105161
31.12.2099
98% Warenverfügbarkeit. N...
06458-2081X25
06458-2081X25
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
25
20
0.0909
Yes
73181520
4059495105178
31.12.2099
98% Warenverfügbarkeit. N...
06458-2081X30
06458-2081X30
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
30
20
0.0936
Yes
73181520
4059495105185
31.12.2099
98% Warenverfügbarkeit. N...
06458-2081X35
06458-2081X35
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
35
20
0.0950
Yes
73181520
4059495105192
31.12.2099
98% Warenverfügbarkeit. N...
06458-2081X40
06458-2081X40
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
40
20
0.0957
Yes
73181520
4059495105208
31.12.2099
98% Warenverfügbarkeit. N...
06458-2081X45
06458-2081X45
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
45
20
0.0972
Yes
73181520
4059495105215
31.12.2099
98% Warenverfügbarkeit. N...
06458-2081X50
06458-2081X50
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
50
20
0.0992
Yes
73181520
4059495105222
31.12.2099
98% Warenverfügbarkeit. N...
06458-2081X55
06458-2081X55
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
55
20
0.0977
Yes
73181520
4059495105239
31.12.2099
98% Warenverfügbarkeit. N...
06458-2081X60
06458-2081X60
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
60
20
0.1012
Yes
73181520
4059495105246
31.12.2099
98% Warenverfügbarkeit. N...
06458-2101X15
06458-2101X15
jet black RAL 9005
satin finish
2
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
15
20
0.0881
Yes
73181520
4059495105352
31.12.2099
98% Warenverfügbarkeit. N...
06458-2101X20
06458-2101X20
jet black RAL 9005
satin finish
2
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
20
0.0934
Yes
73181520
4059495105369
31.12.2099
98% Warenverfügbarkeit. N...
06458-2101X25
06458-2101X25
jet black RAL 9005
satin finish
2
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
25
20
0.0951
Yes
73181520
4059495105376
31.12.2099
98% Warenverfügbarkeit. N...
06458-2101X30
06458-2101X30
jet black RAL 9005
satin finish
2
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
30
20
0.0988
Yes
73181520
4059495105383
31.12.2099
98% Warenverfügbarkeit. N...
06458-2101X35
06458-2101X35
jet black RAL 9005
satin finish
2
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
35
20
0.1011
Yes
73181520
4059495105390
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD
Genera CAD
Genera PDF Datasheet