目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-4187, 40-4387 - 0 deg Pivot Nub
80/20
Metric
Joining Plates
Powered by
CAD模型選擇
{8020/metric/joining_plates/25_4187_asmtab.prj},{NB=25-4187-Black},{PN=25-4187-Black},{A=25.000},{B=12.500},{C=M6 SHCS},{D=M6x1.0 Tap},{D1=6.0000},{W=.034},{CB=10.50000},{CBD=6.4000},{HD=6.30000},{X=1.100},{Y=6.300},{Z=6.300},{TT=UNC},{BT=1/4-20},{BL=1.000},{NT=3382},{THRD=M6 x 1.0},{L=25.00},{NO=6},{CLR=0,0,0},{PPATH=25_4187_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
[mm]
B
[mm]
C
C (Drill Thru and Counterbore)
ⁿ/ₐ
D
D (Tap Thru)
ⁿ/ₐ
D1
[mm]
W
Weight
[kg]
CB
[mm]
CBD
[mm]
HD
[mm]
X
[mm]
Y
[mm]
Z
[mm]
TT
thread type
ⁿ/ₐ
BT
bolt thread
ⁿ/ₐ
BL
bolt length
[mm]
NT
nut type
ⁿ/ₐ
THRD
ⁿ/ₐ
L
[mm]
NO
[mm]
25-4187
25-4187
25.000
12.500
M6 SHCS
M6x1.0 Tap
6.0000
.034
10.50000
6.4000
6.30000
1.100
6.300
6.300
UNC
1/4-20
1.000
3382
M6 x 1.0
25.00
6
25-4187-Black
25-4187-Black
25.000
12.500
M6 SHCS
M6x1.0 Tap
6.0000
.034
10.50000
6.4000
6.30000
1.100
6.300
6.300
UNC
1/4-20
1.000
3382
M6 x 1.0
25.00
6
40-4387
40-4387
40.000
20.000
M8 SHCS
M8x1.25 Tap
8.0000
.148
13.40000
11.4300
8.30000
2.130
7.200
7.200
UNC
5/16-18
1.500
3278
M8 x 1.25
40.00
14
40-4387-Black
40-4387-Black
40.000
20.000
M8 SHCS
M8x1.25 Tap
8.0000
.148
13.40000
11.4300
8.30000
2.130
7.200
7.200
UNC
5/16-18
1.500
3278
M8 x 1.25
40.00
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表