MEP4 - Plastic enclosure - four positions
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Pilot Devices
Accessories
Enclosures
Powered by
CAD模型選擇
{abb_ww/low_voltage/control/pilot_devices/accessories/enclosures/mep4.prj},{NB=abb_1SFA611814R1000_MEP4-0 Enclosure},{PN=1SFA611814R1000},{CTN=85369001},{EXTTYPE=MEP4-0},{INVDES=MEP4-0 Enclosure},{TYPE=MEP4-0},{SN=1SFA611814R1000},{DES=ENCLOSURE 4-POS#MEP4-0},{LCP=Active},{DESCSHORT=ENCLOSURE 4-POS#MEP4-0},{DESCLONG=MEP4-0 Enclosure isfour seats empty grey pastic enclosure This enclosure can fit both modular and compact range. Modular range can be with the unique possibility to mount up to 5 contact blocks assigned to one operator. Degree of protection: IP66 UL/NEMAtype 1, 3R, 4, 4X, 12, 13},{INTNO=7320500312766},{MANUID=1SFA611814R1000},{MANUNAME=ABB},{EF001372=4},{EF004008=Surface mounting housing},{EF001596=Plastic},{EF000243=22},{EF005474=IP66}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Product Id
ⁿ/ₐ
EXTTYPE
Extended Product Type
ⁿ/ₐ
INVDES
Invoice Description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SN
S/N Code Number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
EF001372
Number of command positions
ⁿ/ₐ
EF004008
Construction type housing
ⁿ/ₐ
EF001596
Material housing
ⁿ/ₐ
EF000243
Diameter openings
[mm]
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
EF000008
Width
[mm]
EF000040
Height
[mm]
EF000049
Depth
[mm]
CTN
Customs tariff number
ⁿ/ₐ
ABB - 1SFA611814R1000 + M...
1SFA611814R1000
MEP4-0
MEP4-0 Enclosure
MEP4-0
1SFA611814R1000
ENCLOSURE 4-POS#MEP4-0
ENCLOSURE 4-POS#MEP4-0
MEP4-0 Enclosure isfour s...
7320500312766
1SFA611814R1000
ABB
4
Surface mounting housing
Plastic
22
IP66
4X
0.221
0.061
0.075
85369001
ABB - 1SFA611814L1000 + M...
1SFA611814L1000
MEP4-0-L
MEP4-0-L Enclosure
MEP4-0-L
1SFA611814L1000
ENCLOSURE 4-POS#MEP4-0-L
ENCLOSURE 4-POS#MEP4-0-L
MP1MP2MP3MP4MPM1KP6M2SS1M...
7320500362280
1SFA611814L1000
ABB
85369001
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表