目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62606 - Wing nut - American type - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
CAD模型選擇
{acton/ecrous/62606.prj},{NB=acton_626066},{REF=626066},{MAT=Acier inoxydable A2},{IDNR=},{D=6},{D1=4.773},{C=9.945},{C1=11.077},{C2=9.010},{DE=17.500},{H=7.548},{W=212.374},{R=0.477},{R1=25.550},{R2=39.669},{B=3.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
[mm]
Acton 626063
626063
Acier inoxydable A2
3
Acton 626064
626064
Acier inoxydable A2
4
Acton 626065
626065
Acier inoxydable A2
5
Acton 626066
626066
Acier inoxydable A2
6
Acton 626068
626068
Acier inoxydable A2
8
Acton 6260610
6260610
Acier inoxydable A2
10
Acton 6260612
6260612
Acier inoxydable A2
12
Acton 6260614
6260614
Acier inoxydable A2
14
Acton 6260616
6260616
Acier inoxydable A2
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表