目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62611 - Hexagon nut - ISO 4032 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
CAD模型選擇
{acton/ecrous/62611.prj},{NB=acton_6261110},{REF=6261110},{MAT=Acier inoxydable A2},{IDNR=},{D=10},{D1=8.376},{P=1.500},{M=8.4},{S=16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Acton 626116
626116
Acier inoxydable A2
6
5.2
10
Acton 626118
626118
Acier inoxydable A2
8
6.8
13
Acton 6261110
6261110
Acier inoxydable A2
10
8.4
16
Acton 6261112
6261112
Acier inoxydable A2
12
10.8
18
Acton 6261114
6261114
Acier inoxydable A2
14
12.8
21
Acton 6261116
6261116
Acier inoxydable A2
16
14.8
24
Acton 6261120
6261120
Acier inoxydable A2
20
18.0
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表