目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62703 - Parallel pin - ISO 2338 DIN 7 - Stainless steel A1
Visserie - Boulonnerie - Acier Inoxydable
Industrie
Powered by
CAD模型選擇
{acton/industrie/62703.prj},{NB=acton_627034X45},{REF=627034X45},{DXL=4x45},{MAT=Inox A1},{IDNR=},{D=4.0},{L=45},{A=0.600},{R=4.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
R
Ray
[mm]
Acton 627031X4
627031X4
1x4
Inox A1
1.0
4
1.0
Acton 627031X5
627031X5
1x5
Inox A1
1.0
5
1.0
Acton 627031X6
627031X6
1x6
Inox A1
1.0
6
1.0
Acton 627031X8
627031X8
1x8
Inox A1
1.0
8
1.0
Acton 627031X10
627031X10
1x10
Inox A1
1.0
10
1.0
Acton 627031X12
627031X12
1x12
Inox A1
1.0
12
1.0
Acton 627031,5X4
627031,5X4
1.5x4
Inox A1
1.5
4
1.6
Acton 627031,5X5
627031,5X5
1.5x5
Inox A1
1.5
5
1.6
Acton 627031,5X6
627031,5X6
1.5x6
Inox A1
1.5
6
1.6
Acton 627031,5X8
627031,5X8
1.5x8
Inox A1
1.5
8
1.6
Acton 627031,5X10
627031,5X10
1.5x10
Inox A1
1.5
10
1.6
Acton 627031,5X12
627031,5X12
1.5x12
Inox A1
1.5
12
1.6
Acton 627031,5X14
627031,5X14
1.5x14
Inox A1
1.5
14
1.6
Acton 627031,5X16
627031,5X16
1.5x16
Inox A1
1.5
16
1.6
Acton 627032X5
627032X5
2x5
Inox A1
2.0
5
2.0
Acton 627032X6
627032X6
2x6
Inox A1
2.0
6
2.0
Acton 627032X8
627032X8
2x8
Inox A1
2.0
8
2.0
Acton 627032X10
627032X10
2x10
Inox A1
2.0
10
2.0
Acton 627032X12
627032X12
2x12
Inox A1
2.0
12
2.0
Acton 627032X14
627032X14
2x14
Inox A1
2.0
14
2.0
Acton 627032X16
627032X16
2x16
Inox A1
2.0
16
2.0
Acton 627032X18
627032X18
2x18
Inox A1
2.0
18
2.0
Acton 627032X20
627032X20
2x20
Inox A1
2.0
20
2.0
Acton 627032X24
627032X24
2x24
Inox A1
2.0
24
2.0
Acton 627032X28
627032X28
2x28
Inox A1
2.0
28
2.0
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表