目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64762 - Retaining radial ring for shaft DIN 6799 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Industrie
Powered by
CAD模型選擇
{acton/industrie/64762.prj},{NB=acton_647626},{REF=647626},{MAT=Acier brut},{IDNR=},{D1=7},{D=7},{D3=6.0},{D2=12.300},{S=0.7},{INFOS=INFOTEXTE}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
[mm]
D3
[mm]
S
Thickness
[mm]
Acton 647622,3
647622,3
Acier brut
3
2.3
0.6
Acton 647623,2
647623,2
Acier brut
4
3.2
0.6
Acton 647624
647624
Acier brut
5
4.0
0.7
Acton 647625
647625
Acier brut
6
5.0
0.7
Acton 647626
647626
Acier brut
7
6.0
0.7
Acton 647627
647627
Acier brut
8
7.0
0.9
Acton 647628
647628
Acier brut
9
8.0
1.0
Acton 647629
647629
Acier brut
10
9.0
1.1
Acton 6476210
6476210
Acier brut
11
10.0
1.2
Acton 6476212
6476212
Acier brut
13
12.0
1.0
Acton 6476215
6476215
Acier brut
16
15.0
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表