目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64519 - Machned cup washer NFE 27619 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/64519.prj},{NB=acton_645195},{REF=645195},{MAT=Inox A4},{IDNR= },{D=5},{D1=5.5},{D2=14},{C=10.0},{H=3.0},{F=0.25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
H
Thickness
[mm]
Acton 645193
645193
Inox A4
3
3.5
9
2.0
Acton 645194
645194
Inox A4
4
4.5
11
2.5
Acton 645195
645195
Inox A4
5
5.5
14
3.0
Acton 645196
645196
Inox A4
6
7.0
16
3.5
Acton 645198
645198
Inox A4
8
9.0
22
4.5
Acton 6451910
6451910
Inox A4
10
11.0
28
5.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表