目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64304 - Hexagon head woodscrew DIN 571 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Vis à bois
Powered by
CAD模型選擇
{acton/vis_bois/64304.prj},{NB=acton_643048X130},{REF=643048X130},{MAT=Inox A4},{D=8},{D3=5.600},{P=3.600},{L=130},{S=13},{DS=8.000},{K=5.5},{E=14.200},{REFX=64304}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
S
Width across flats
[mm]
K
Head height
[mm]
Acton 643045X25
643045X25
Inox A4
5x25
5
25
8
3.5
Acton 643045X30
643045X30
Inox A4
5x30
5
30
8
3.5
Acton 643045X40
643045X40
Inox A4
5x40
5
40
8
3.5
Acton 643045X50
643045X50
Inox A4
5x50
5
50
8
3.5
Acton 643045X60
643045X60
Inox A4
5x60
5
60
8
3.5
Acton 643045X70
643045X70
Inox A4
5x70
5
70
8
3.5
Acton 643046X25
643046X25
Inox A4
6x25
6
25
10
4.0
Acton 643046X30
643046X30
Inox A4
6x30
6
30
10
4.0
Acton 643046X35
643046X35
Inox A4
6x35
6
35
10
4.0
Acton 643046X40
643046X40
Inox A4
6x40
6
40
10
4.0
Acton 643046X45
643046X45
Inox A4
6x45
6
45
10
4.0
Acton 643046X50
643046X50
Inox A4
6x50
6
50
10
4.0
Acton 643046X60
643046X60
Inox A4
6x60
6
60
10
4.0
Acton 643046X70
643046X70
Inox A4
6x70
6
70
10
4.0
Acton 643046X80
643046X80
Inox A4
6x80
6
80
10
4.0
Acton 643046X90
643046X90
Inox A4
6x90
6
90
10
4.0
Acton 643046X100
643046X100
Inox A4
6x100
6
100
10
4.0
Acton 643046X110
643046X110
Inox A4
6x110
6
110
10
4.0
Acton 643046X120
643046X120
Inox A4
6x120
6
120
10
4.0
Acton 643046X130
643046X130
Inox A4
6x130
6
130
10
4.0
Acton 643048X30
643048X30
Inox A4
8x30
8
30
13
5.5
Acton 643048X35
643048X35
Inox A4
8x35
8
35
13
5.5
Acton 643048X40
643048X40
Inox A4
8x40
8
40
13
5.5
Acton 643048X45
643048X45
Inox A4
8x45
8
45
13
5.5
Acton 643048X50
643048X50
Inox A4
8x50
8
50
13
5.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表