目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62805 - Button head security machine screw six lobe recess with pin - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vise de sécurité
Powered by
CAD模型選擇
{acton/vis_de_securite/62805.prj},{NB=acton_628055X60},{REF=628055X60},{DXL=5x60},{MAT=Inox A2},{D=5},{P=0.800},{D3=4.019},{L=60},{DK=9.4},{K=2.7},{R=3.393},{A=0.000},{TXA=4.520},{C=4.700},{ALPHA=150.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
[mm]
L
[mm]
DK
[mm]
K
[mm]
Acton 628053X6
628053X6
3x6
Inox A2
3
6
5.6
1.7
Acton 628053X8
628053X8
3x8
Inox A2
3
8
5.6
1.7
Acton 628053X10
628053X10
3x10
Inox A2
3
10
5.6
1.7
Acton 628053X12
628053X12
3x12
Inox A2
3
12
5.6
1.7
Acton 628053X16
628053X16
3x16
Inox A2
3
16
5.6
1.7
Acton 628053X20
628053X20
3x20
Inox A2
3
20
5.6
1.7
Acton 628054X8
628054X8
4x8
Inox A2
4
8
7.5
2.1
Acton 628054X10
628054X10
4x10
Inox A2
4
10
7.5
2.1
Acton 628054X12
628054X12
4x12
Inox A2
4
12
7.5
2.1
Acton 628054X16
628054X16
4x16
Inox A2
4
16
7.5
2.1
Acton 628054X20
628054X20
4x20
Inox A2
4
20
7.5
2.1
Acton 628054X25
628054X25
4x25
Inox A2
4
25
7.5
2.1
Acton 628054X30
628054X30
4x30
Inox A2
4
30
7.5
2.1
Acton 628054X40
628054X40
4x40
Inox A2
4
40
7.5
2.1
Acton 628055X10
628055X10
5x10
Inox A2
5
10
9.4
2.7
Acton 628055X12
628055X12
5x12
Inox A2
5
12
9.4
2.7
Acton 628055X16
628055X16
5x16
Inox A2
5
16
9.4
2.7
Acton 628055X20
628055X20
5x20
Inox A2
5
20
9.4
2.7
Acton 628055X25
628055X25
5x25
Inox A2
5
25
9.4
2.7
Acton 628055X30
628055X30
5x30
Inox A2
5
30
9.4
2.7
Acton 628055X40
628055X40
5x40
Inox A2
5
40
9.4
2.7
Acton 628055X50
628055X50
5x50
Inox A2
5
50
9.4
2.7
Acton 628055X60
628055X60
5x60
Inox A2
5
60
9.4
2.7
Acton 628056X10
628056X10
6x10
Inox A2
6
10
10.0
3.2
Acton 628056X12
628056X12
6x12
Inox A2
6
12
10.0
3.2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表