目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62101 - Hexagon head screw full thread - DIN 933 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/62101.prj},{NB=acton_6210112X110},{REF=6210112X110},{DXL=12x110},{MAT=Acier inoxydable A2},{IDNR=},{D=12},{D3=9.853},{P=1.750},{L=110},{S=19.0},{A=5.250},{C=0.600},{DA=13.700},{DW=16.630},{E=20.030},{K=7.5},{R=0.600}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
S
Across-flats-dimension
[mm]
K
Height of the head
[mm]
Acton 621012X4
621012X4
2x4
Acier inoxydable A2
2
4
4.0
1.4
Acton 621012X5
621012X5
2x5
Acier inoxydable A2
2
5
4.0
1.4
Acton 621012X6
621012X6
2x6
Acier inoxydable A2
2
6
4.0
1.4
Acton 621012X8
621012X8
2x8
Acier inoxydable A2
2
8
4.0
1.4
Acton 621012X10
621012X10
2x10
Acier inoxydable A2
2
10
4.0
1.4
Acton 621012X12
621012X12
2x12
Acier inoxydable A2
2
12
4.0
1.4
Acton 621012X16
621012X16
2x16
Acier inoxydable A2
2
16
4.0
1.4
Acton 621012X20
621012X20
2x20
Acier inoxydable A2
2
20
4.0
1.4
Acton 621012,5X4
621012,5X4
2.5x4
Acier inoxydable A2
3
4
5.0
1.7
Acton 621012,5X5
621012,5X5
2.5x5
Acier inoxydable A2
3
5
5.0
1.7
Acton 621012,5X6
621012,5X6
2.5x6
Acier inoxydable A2
3
6
5.0
1.7
Acton 621012,5X8
621012,5X8
2.5x8
Acier inoxydable A2
3
8
5.0
1.7
Acton 621012,5X10
621012,5X10
2.5x10
Acier inoxydable A2
3
10
5.0
1.7
Acton 621012,5X12
621012,5X12
2.5x12
Acier inoxydable A2
3
12
5.0
1.7
Acton 621012,5X16
621012,5X16
2.5x16
Acier inoxydable A2
3
16
5.0
1.7
Acton 621012,5X20
621012,5X20
2.5x20
Acier inoxydable A2
3
20
5.0
1.7
Acton 621013X5
621013X5
3x5
Acier inoxydable A2
3
5
5.5
2.0
Acton 621013X6
621013X6
3x6
Acier inoxydable A2
3
6
5.5
2.0
Acton 621013X8
621013X8
3x8
Acier inoxydable A2
3
8
5.5
2.0
Acton 621013X10
621013X10
3x10
Acier inoxydable A2
3
10
5.5
2.0
Acton 621013X12
621013X12
3x12
Acier inoxydable A2
3
12
5.5
2.0
Acton 621013X14
621013X14
3x14
Acier inoxydable A2
3
14
5.5
2.0
Acton 621013X16
621013X16
3x16
Acier inoxydable A2
3
16
5.5
2.0
Acton 621013X18
621013X18
3x18
Acier inoxydable A2
3
18
5.5
2.0
Acton 621013X20
621013X20
3x20
Acier inoxydable A2
3
20
5.5
2.0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表