180 - Brass-R-female thread
agru
AGRULINE
PE 100 - PE100-RC Piping System
Electro Fusion Fittings
Powered by
CAD模型選擇
{agru/agruline/pe_100_pe100_rc_piping_system/electro_fusion_fittings/180.prj},{NB=AGRU_70180003211_Brass-R-female thread_for E-Adaptor_PE 100-RC black_32X1 SDR 11 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70180003211},{M=70180003211},{BILDCODE=180},{WEIGHT=0.197},{DIMENSIONLANG=32X1\" SDR 11},{DURCHMESSER=32 X 1},{EXT_BEZ_1=Brass-R-female thread},{EXT_BEZ_2=for E-Adaptor},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Electro-fusion},{DA=32.000},{S=3.000},{L=88.000},{L1=46.000},{L2=34.000},{SW=41.000},{GIN=1.000},{KGEW=30.290},{E=33.250},{XX=32X1 SDR 11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
L
Dimension L
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
GIN
[Inch]
KGEW
[mm]
E
Dimension E
[mm]
AGRU_70180002011_Brass-R-...
70180002011
70180002011
180
0.127
20X1/2" SDR 11
20 X 1/2
Brass-R-female thread
for E-Adaptor
PE 100-RC black
injection moulded
Electro-fusion
20.000
3.000
76.000
40.000
27.000
32.000
0.500
18.630
20.960
AGRU_70180002511_Brass-R-...
70180002511
70180002511
180
0.151
25X3/4" SDR 11
25 X 3/4
Brass-R-female thread
for E-Adaptor
PE 100-RC black
injection moulded
Electro-fusion
25.000
3.000
80.000
43.000
28.000
36.000
0.750
24.120
26.440
AGRU_70180003211_Brass-R-...
70180003211
70180003211
180
0.197
32X1" SDR 11
32 X 1
Brass-R-female thread
for E-Adaptor
PE 100-RC black
injection moulded
Electro-fusion
32.000
3.000
88.000
46.000
34.000
41.000
1.000
30.290
33.250
AGRU_70180004011_Brass-R-...
70180004011
70180004011
180
0.295
40X1 1/4" SDR 17-11
40 X 1 1/4
Brass-R-female thread
for E-Adaptor
PE 100-RC black
injection moulded
Electro-fusion
40.000
3.700
98.000
51.000
36.000
50.000
1.250
38.950
41.910
AGRU_70180005011_Brass-R-...
70180005011
70180005011
180
0.540
50X1 1/2" SDR 17-11
50 X 1 1/2
Brass-R-female thread
for E-Adaptor
PE 100-RC black
injection moulded
Electro-fusion
50.000
4.600
110.000
57.000
43.000
60.000
1.500
44.850
47.800
AGRU_70180006311_Brass-R-...
70180006311
70180006311
180
0.768
63X2" SDR 17-11
63 X 2
Brass-R-female thread
for E-Adaptor
PE 100-RC black
injection moulded
Electro-fusion
63.000
5.800
129.000
65.000
52.000
70.000
2.000
56.660
59.610
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表