197 - Poly-Flo Dog Bone
agru
Industrial Piping Systems
Double Containment Piping System
PE 100-RC Poly-Flo
Powered by
CAD模型選擇
{agru/industrial_piping_systems/double_containment_piping_system/pe_100_rc_poly_flo/197.prj},{NB=AGRU_70197161171_Poly-Flo Dog Bone_with transition to single tube_PE 100-RC black_160/110 SDR17/11 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70197161171},{M=70197161171},{BILDCODE=197},{WEIGHT=0.823},{DIMENSIONLANG=160/110 SDR17/11},{DURCHMESSER=160/110},{EXT_BEZ_1=Poly-Flo Dog Bone},{EXT_BEZ_2=with transition to single tube},{MATERIAL=PE 100-RC black},{HERSTELLV=machined},{VERBINDUNG=simultaneous + cascade welding},{S1=9.500},{S2=10.000},{L=105.000},{L1=10.000},{L2=55.000},{D1=160.000},{D2=110.000},{X1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
S1
[mm]
S2
[mm]
L
Dimension L
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
AGRU_70197503271_Poly-Flo...
70197503271
70197503271
197
0.045
50/32 SDR17/11
50/32
Poly-Flo Dog Bone
with transition to single...
PE 100-RC black
machined
simultaneous + cascade we...
3.000
3.000
55.000
10.000
25.000
50.000
32.000
AGRU_70197906371_Poly-Flo...
70197906371
70197906371
197
0.195
90/63 SDR17/11
90/63
Poly-Flo Dog Bone
with transition to single...
PE 100-RC black
machined
simultaneous + cascade we...
5.400
5.800
70.000
10.000
30.000
90.000
63.000
AGRU_70197161171_Poly-Flo...
70197161171
70197161171
197
0.823
160/110 SDR17/11
160/110
Poly-Flo Dog Bone
with transition to single...
PE 100-RC black
machined
simultaneous + cascade we...
9.500
10.000
105.000
10.000
55.000
160.000
110.000
AGRU_70197161137_Poly-Flo...
70197161137
70197161137
197
0.640
160/110 SDR33/17
160/110
Poly-Flo Dog Bone
with transition to single...
PE 100-RC black
machined
simultaneous + cascade we...
4.900
6.600
105.000
10.000
55.000
160.000
110.000
AGRU_70197221671_Poly-Flo...
70197221671
70197221671
197
1.570
225/160 SDR17/11
225/160
Poly-Flo Dog Bone
with transition to single...
PE 100-RC black
machined
simultaneous + cascade we...
13.400
14.600
105.000
10.000
55.000
225.000
160.000
AGRU_70197221637_Poly-Flo...
70197221637
70197221637
197
1.258
225/160 SDR33/17
225/160
Poly-Flo Dog Bone
with transition to single...
PE 100-RC black
machined
simultaneous + cascade we...
6.900
9.500
105.000
10.000
55.000
225.000
160.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表