Fittings Mod. S2060
AIR-tec-Vogel
Pneumatic connection
Fittings accessories
Pipe fittings Sprint Series S2000
Powered by
CAD模型選擇
{air_tec_vogel/collegamento/raccordi_accessori/raccordi_accessori_sprint/mod_s2060.prj},{NB=S2060 1/4-1/4},{IDNR=},{MOD=S2060 1/4-1/4},{A=R1/4},{B=G1/4},{E=15.0},{H=11.5},{M=23.0},{SW=14},{INFO=Infotext},{ANDM=13.157},{AKDM=11.445},{BNDM=13.157},{BKDM=11.445},{BZE=6.000},{D1=13.000},{L2=1.800},{DD1=16.500},{L1=13.000},{T1=11.000},{T2=8.250},{T3=2.750},{DD2=8.000},{B1=11.000},{B2=8.500},{D3=23.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
A
ⁿ/ₐ
B
ⁿ/ₐ
E
[mm]
H
[mm]
M
[mm]
SW
[mm]
S2060 1/8-1/8
S2060 1/8-1/8
R1/8
G1/8
11.5
8.5
19.0
12
S2060 1/4-1/4
S2060 1/4-1/4
R1/4
G1/4
15.0
11.5
23.0
14
S2060 3/8-3/8
S2060 3/8-3/8
R3/8
G3/8
15.0
11.5
25.0
16
S2060 1/2-1/2
S2060 1/2-1/2
R1/2
G1/2
17.5
14.0
31.5
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表