Serie RFO - Bidirectional flow controller
AIR-tec-Vogel
Valves and solenoid valves
Flow Control Valves
Flow control valves Series RFU - RFO
Powered by
CAD模型選擇
{air_tec_vogel/controllo/valvole_di_regolazione/valvole_serie_rfu_rfo/serie_rfo_asmtab.prj},{NB=RFO 383-1/8(46)},{IDNR=},{MOD=RFO 383-1/8},{HUB=46.0},{PHYN=3.0},{A=M 12x1},{B=G1/8},{D=4.5},{F=16},{G=21},{L=34},{M1=24.5},{M2=16.5},{M3=8},{M4=16.5},{T=46},{Z=51.0},{SMAX=4},{SW=14},{SW1=17},{SW2=9},{INFO=Infotext},{HX=13.000},{H1=4.000},{H2=4.000},{H3=4.000},{H4=3.500},{H5=3.000},{H6=0.500},{H7=0.500},{H8=12.000},{H9=6.000},{H10=10.000},{NDM=9.728},{KDM=8.566},{NDMA=12.000},{KDMA=10.773},{KDMAX=10.917},{KDMH=4.773},{PPATH=serie_rfo_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
PHYN
Ø N
[mm]
A
ⁿ/ₐ
B
ⁿ/ₐ
D
[mm]
F
[mm]
G
[mm]
L
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
T
[mm]
Z
[mm]
SMAX
[mm]
SW
[mm]
SW1
[mm]
SW2
[mm]
RFO 352-M5
RFO 352-M5
1.5
M 10x1
M5
4.2
14
16
26
18.5
13.2
7
13.2
39
44.5
3
12
14
8
RFO 382-1/8
RFO 382-1/8
2.0
M 12x1
G1/8
4.2
16
21
34
24.5
16.5
8
16.5
46
51.0
4
14
17
9
RFO 383-1/8
RFO 383-1/8
3.0
M 12x1
G1/8
4.5
16
21
34
24.5
16.5
8
16.5
46
51.0
4
14
17
9
RFO 344-1/4
RFO 344-1/4
4.0
M 20x1.5
G1/4
6.5
25
30
52
35.0
24.0
12
24.0
60
69.0
7
22
24
14
RFO 346-1/4
RFO 346-1/4
6.0
M 20x1.5
G1/4
6.5
25
30
52
35.0
24.0
12
24.0
60
69.0
7
22
24
14
RFO 367-3/8
RFO 367-3/8
7.0
M 18x1
G3/8
6.5
27
42
56
43.0
34.5
28
7.5
75
85.0
8
22
22
14
RFO 377-1/2
RFO 377-1/2
7.0
M 18x1
G3/8
6.5
27
42
56
43.0
34.5
28
7.5
75
85.0
8
22
22
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表