Serie RFU - Unidirectional flow controller
AIR-tec-Vogel
Valves and solenoid valves
Valves NPTF
Flow control valves Series RFU
Powered by
CAD模型選擇
{air_tec_vogel/controllo/valvole_nptf/valvole_serie_rfu/serie_rfu_asmtab.prj},{NB=RFU 482-02(1.9)},{IDNR=},{MOD=RFU 482-02},{HUB=1.9},{PHYN=2.0},{A=M 12x1},{B=1/8},{H01=9.000},{D01=4.5},{F01=16},{G01=21},{L01=34},{M101=24.5},{M201=16.5},{M301=8},{T01=46},{Z01=51.0},{SMAX01=4},{SW01=14},{SW101=17},{SW201=9},{INFO=Infotext},{HX=13.000},{H1=4.000},{H2=4.000},{H3=4.000},{H4=3.500},{H5=3.000},{H6=0.500},{H7=0.500},{H8=12.000},{H9=6.000},{H10=10.000},{NDM=9.728},{KDM=8.566},{NDMA=12.000},{KDMA=10.773},{KDMAX=10.917},{KDMH=4.773},{PPATH=serie_rfu_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
MOD
Mod.
ⁿ/ₐ
A
[mm]
B
UNF NPTF
ⁿ/ₐ
H
[Inch]
D
[Inch]
F
[Inch]
G
[Inch]
L
[Inch]
M1
[Inch]
M2
[Inch]
M3
[Inch]
T
[Inch]
Z
[Inch]
SMAX
[Inch]
SW
[Inch]
SW1
[Inch]
SW2
[Inch]
RFU 452-M5
RFU 452-M5
M 10x1
10-32
0.256
0.165
0.551
0.630
1.024
0.728
0.520
0.276
1.535
1.752
0.118
0.472
0.551
0.315
RFU 482-02
RFU 482-02
M 12x1
1/8
0.354
0.177
0.630
0.827
1.339
0.965
0.650
0.315
1.811
2.008
0.157
0.551
0.669
0.354
RFU 483-02
RFU 483-02
M 12x1
1/8
0.354
0.177
0.630
0.827
1.339
0.965
0.650
0.315
1.811
2.008
0.157
0.551
0.669
0.354
RFU 444-04
RFU 444-04
M 20x1.5
1/4
0.492
0.256
0.984
1.181
2.047
1.378
0.945
0.472
2.362
2.717
0.276
0.866
0.945
0.551
RFU 446-04
RFU 446-04
M 20x1.5
1/4
0.492
0.256
0.984
1.181
2.047
1.378
0.945
0.472
2.362
2.717
0.276
0.866
0.945
0.551
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表